Technical data
General data
Scanning range Sd
  • 30 … 200 mm
Scanning range close limit Sdc
  • 30 … 200 mm
Scanning range far limit Sde
  • 30 … 200 mm
Repeat accuracy
  • 0.5 mm
Repeat accuracy (filter active)
  • < 0.1 mm
Resolution
  • < 0.3 mm
Resolution (filter active)
  • < 0.1 mm
Response time ton
  • < 7 ms
Temperature drift
  • < 0,18 % Sde/K (comp. off, factory set)
  • < 2 % So (compensation on)
Sonic frequency
  • 380 kHz
Alignment aid
  • Target indication flashing
Light indicator
  • Yellow LED / red LED
Electrical data
Voltage supply range +Vs
  • 15 … 30 VDC
Current consumption max. (no load)
  • 35 mA
Output circuit
  • RS232
Baud rate
  • 115200
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Design
  • Rectangular
Housing material
  • PA 12
Width / diameter
  • 8.6 mm
Height / length
  • 55 mm
Depth
  • 24.5 mm
Connection types
  • Cable PUR 4 x 0,08, 2 m
Ambient conditions
Operating temperature
  • 0 … +60 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
Operating Manual
CAD
EPLAN

Diagrams
Typical sonic cone profile

Drawings
Drawings
Connection diagram

To the top