Product portfolio
Cylindrical design

Cylindrical design

  • Compact M12 housing
  • Rugged IP67 metal housing
  • Version with sonic nozzle
  • Measuring ranges up to 400 mm
Open in product selector
Cubical, slim design

Cubical, slim design

  • World's smallest sensor with 10 × 14 × 27 mm
  • Weighs only 4 grams
  • Very narrow sonic beam angle for openings up to Ø3 mm
  • Version with flat housing
  • Measuring ranges up to 200 mm
Open in product selector

Your benefits
  • Small with powerful functions
    • The smallest and lightest sensor in its class with a housing dimension of 10 × 14 × 27 mm and weighing 4 grams
    • High resolution < 0.3 mm
    • Configuration by teach-in right at the sensor
    • Very narrow sonic beam angles for detection into small openings of merely 3 mm
  • Eased and cost-efficient installation design thanks to great versatility 
    • Rugged M12 housing with or without sonic nozzles
    • Rectangular designs with or without sonic nozzles
    • Very close sensor arrangement (array) thanks to narrow housing designs
    • Available with M8 connector, cable outlet and attached M8 connector

Applications
  • Height measurement: Reliable detection of the distance towards the object, regardless of gloss, transparency, color or surface properties with extremely small ultrasonic sensors
  • Variants with special sonic nozzle for detection of liquids into very small container openings

Technology

Downloads
Technical and Application Reports / White Paper


To the top