• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features

Filter by attributes

scanning range

resolution

beam type

type

housing version

dimension

light source

laser class

connection types

protection class/approvals

output circuit/interface

operating temperature

adjustability

Image Product name product group housing sensing distance max. features
OADM 20I2441/S14C

Article no.:11077730

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 30 … 70 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I2460/S14C

Article no.:11077731

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 30 … 130 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I2472/S14C

Article no.:11077732

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 50 … 300 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I2480/S14C

Article no.:11077733

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 100 … 600 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I4460/S14C

Article no.:10141152

product group
  • Distance sensors
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 30 … 130 mm
features
  • pulsed red laser diode
  • analog
  • no
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I5440/S14C

Article no.:11164019

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 30 … 50 mm
features
  • pulsed red laser diode
  • analog
  • no
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I5460/S14C

Article no.:11164050

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 30 … 130 mm
features
  • pulsed red laser diode
  • analog
  • no
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I5470/S14C

Article no.:11164052

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 50 … 250 mm
features
  • pulsed red laser diode
  • analog
  • no
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I5471/S14C

Article no.:11164054

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 100 … 500 mm
features
  • pulsed red laser diode
  • analog
  • no
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I5480/S14C

Article no.:11164056

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 100 … 600 mm
features
  • pulsed red laser diode
  • analog
  • no
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I5481/S14C

Article no.:11164057

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 200 … 1000 mm
features
  • pulsed red laser diode
  • analog
  • no
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I5540/S14C

Article no.:11164058

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 30 … 50 mm
features
  • pulsed red laser diode
  • analog
  • no
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I5560/S14C

Article no.:11164059

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 30 … 130 mm
features
  • pulsed red laser diode
  • analog
  • no
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I5570/S14C

Article no.:11164060

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 50 … 250 mm
features
  • pulsed red laser diode
  • analog
  • no
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I5571/S14C

Article no.:11164061

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 100 … 500 mm
features
  • pulsed red laser diode
  • analog
  • no
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I5581/S14C

Article no.:11164062

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 200 … 1000 mm
features
  • pulsed red laser diode
  • analog
  • no
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I6441/S14F

Article no.:10144598

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 30 … 70 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I6460/S14F

Article no.:10144599

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 30 … 130 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I6472/S14F

Article no.:10144600

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 50 … 300 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I6480/S14F

Article no.:10144601

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 100 … 600 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I6481/S14F

Article no.:10144602

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 200 … 1000 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I6541/S14F

Article no.:10144603

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 30 … 70 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I6560/S14F

Article no.:10144604

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 30 … 130 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I6572/S14F

Article no.:10144605

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 50 … 300 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I6580/S14F

Article no.:10144077

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 100 … 600 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I6581/S14F

Article no.:10144606

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 200 … 1000 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Inquire
OADM 20I6591

Article no.:10165976

product group
  • Distance sensors
  • high vibration resistance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 50 … 300 mm
features
  • pulsed red laser diode
  • Teach-in: button / external
  • cable 8 pin, 2 m
  • -20 … 60 °C
  • IP 67
Inquire
OADM 20I6592

Article no.:10165977

product group
  • Distance sensors
  • high vibration resistance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 100 … 600 mm
features
  • pulsed red laser diode
  • Teach-in: button / external
  • cable 8 pin, 2 m
  • -20 … 60 °C
  • IP 67
Inquire
OADM 20I6593

Article no.:11012177

product group
  • Distance sensors
  • high vibration resistance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 200 … 1000 mm
features
  • pulsed red laser diode
  • Teach-in: button / external
  • cable 8 pin, 2 m
  • -20 … 60 °C
  • IP 67
Inquire
OADM 20U2441/S14C

Article no.:11077734

product group
  • Distance sensors
  • performance
housing
  • 20,6 mm x 65 mm
  • metal
sensing distance max.
  • 30 … 70 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top