Technical data
general data
mounting type
  • quasi-flush
special type
  • linearized
measuring distance Sd
  • 0 … 3 mm
sensitivity
  • 3,33 V/mm
resolution
  • < 0,003 mm (stat.)
  • < 0,009 mm (dynam.,S = 0 ... 2 mm)
  • < 0,018 mm (dynam.,S = 0 ... 3 mm)
repeat accuracy
  • < 0,01 mm
adjustment
  • Teach-in
linearity error
  • ± 10 µm (S = 0 ... 2 mm)
  • ± 90 µm (S = 0 ... 3 mm)
temperature drift
  • ± 2 % (Full Scale; S = 0 ... 2 mm)
  • ± 6 % (Full Scale; S = 0 ... 3 mm)
Teach-Feedback
  • LED yellow
electrical data
response time (factory characteristic)
  • < 2 ms
voltage supply range +Vs
  • 12 … 30 VDC
current consumption max. (no load)
  • 12 mA
output circuit
  • voltage output
output signal
  • 0 ... 10 VDC
load resistance
  • > 4000 Ohm
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
type
  • cylindrical threaded
housing material
  • stainless steel
dimension
  • 8 mm
housing length
  • 46 mm
connection types
  • connector M8
tightening torque max.
  • 10 Nm (A: 7 Nm)
ambient conditions
operating temperature
  • -25 … +75 °C
protection class
  • IP 67

Downloads
Data sheet
3D CAD data
assembly instruction

Drawings

dimension drawing

connection diagram

pin assignment


Accessories
peripherals
11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11137318
Teach Pen for sensors in metal housing, Peripherals

Article no.: 11137318

  • Local Teach-in of sensors in metal housing

11141124
Teach Pen for sensors in metal housing (USA, CAN, JP), Peripherals

Article no.: 11141124

  • Local Teach-in of sensors in metal housing

mounting accessories
10151719
Sensofix series 08 round, Mounting accessories

Article no.: 10151719

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

connectors and mating connectors
ESG 32SH0200
Connectors and mating connectors

Article no.: 10127785

  • connecting cable for connector type M8
  • 2 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESG 32SH0500
Connectors and mating connectors

Article no.: 10127787

  • connecting cable for connector type M8
  • 5 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESG 32SH1000
Connectors and mating connectors

Article no.: 10127789

  • connecting cable for connector type M8
  • 10 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31SH0200
Connectors and mating connectors

Article no.: 10127794

  • connecting cable for connector type M8
  • 2 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31SH0500
Connectors and mating connectors

Article no.: 10127795

  • connecting cable for connector type M8
  • 5 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31SH1000
Connectors and mating connectors

Article no.: 10127796

  • connecting cable for connector type M8
  • 10 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESG 32SH0500G
Connectors and mating connectors

Article no.: 10125607

  • connecting cable for connector type M8
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESG 32SH1000G/T
Connector M8, 3 pin, straight, 10 m, shielded, Connectors and mating connectors

Article no.: 11092754

  • connecting cable for connector type M8
  • 10 m
  • shielded
  • suitable for flexible cable carriers

ESW 31SH0200G
Connectors and mating connectors

Article no.: 11010527

  • connecting cable for connector type M8
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESW 31SH0500G
Connectors and mating connectors

Article no.: 10128456

  • connecting cable for connector type M8
  • 5 m
  • shielded
  • suitable for flexible cable carriers


To the top