Technical data
Technical data
Material
  • Housing: aluminium
  • Cable-pull: Stainless steel cable coated with polyamide
Operating temperature
  • -20...+80 °C
Protection DIN EN 60529
  • IP 50 (cable-pull)
Service life
  • Approx. 5 mio. strokes
Measuring length
  • 3 m
Weight approx.
  • 1,1 kg
Distance/revolution
  • 260,09 mm
Cable acceleration
  • ≤70 m/s²
Cable diameter
  • 0,8 mm
Pull-out force
  • ≤11 N
Pull-in force
  • >3 N
Linearity
  • ±0.02 %
Interface
  • CANopen®
  • DeviceNet
  • EtherCAT
  • EtherNet/IP
  • Profibus
  • PROFINET
  • POWERLINK
  • SAE J1939
  • SSI
  • Incremental

Downloads
Data sheet
Installation and operating instructions
Brochures / Catalogs
Declaration of conformity

To the top