• Image
  • Product name
  • Dimensions W x H x L
  • Housing type
  • Display
  • Voltage supply

Filter by attributes

Number of digits

Housing type

Voltage supply

Protection DIN EN 60529

Image Product name Dimensions W x H x L Housing type Display Voltage supply
F 304 Dimensions W x H x L
  • 50 x 25 x 85.8 mm
Housing type
  • Socket box
Display
  • Digit roller
Voltage supply
  • 24/110 VAC ±10 % (50/60 Hz)
  • 230 VAC +6/-10 % (50/60 Hz)
  • 24 VDC ±10 %
Inquire
F 314 Dimensions W x H x L
  • 60 x 50 x 61 mm
Housing type
  • Built-in housing
Display
  • Digit roller
Voltage supply
  • 24/110 VAC ±10 % (50/60 Hz)
  • 230 VAC +6/-10 % (50/60 Hz)
  • 24 VDC ±10 %
Inquire
F 324 Dimensions W x H x L
  • 53.2 x 28.2 x 61 mm
Housing type
  • Built-in housing
Display
  • Digit roller
Voltage supply
  • 24/110 VAC ±10 % (50/60 Hz)
  • 230 VAC +6/-10 % (50/60 Hz)
  • 24 VDC ±10 %
Inquire
F 364 Dimensions W x H x L
  • 66.5 x 37 x 75 mm
Housing type
  • Built-in housing
Display
  • Digit roller
Voltage supply
  • 24/110 VAC ±10 % (50/60 Hz)
  • 230 VAC +6/-10 % (50/60 Hz)
  • 24 VDC ±10 %
Inquire
F 504 Dimensions W x H x L
  • 50 x 25 x 85.8 mm
Housing type
  • Socket box
Display
  • Digit roller
Voltage supply
  • 24/110 VAC ±10 % (50/60 Hz)
  • 230 VAC +6/-10 % (50/60 Hz)
  • 24 VDC ±10 %
Inquire
F 514 Dimensions W x H x L
  • 60 x 37.5 x 61.3 mm
Housing type
  • Built-in housing
Display
  • Digit roller
Voltage supply
  • 24/110 VAC ±10 % (50/60 Hz)
  • 230 VAC +6/-10 % (50/60 Hz)
  • 24 VDC ±10 %
Inquire
F 518 Dimensions W x H x L
  • 66.5 x 37 x 61.3 mm
Housing type
  • Built-in housing
Display
  • Digit roller
Voltage supply
  • 24/110 VAC ±10 % (50/60 Hz)
  • 230 VAC +6/-10 % (50/60 Hz)
  • 24 VDC ±10 %
Inquire
F 523 Dimensions W x H x L
  • 42 x 28 x 43 mm
Housing type
  • Built-in housing
Display
  • Digit roller
Voltage supply
  • 24/110 VAC ±10 % (50/60 Hz)
  • 230 VAC +6/-10 % (50/60 Hz)
  • 12/24 VDC ±10 %
Inquire
F 524 Dimensions W x H x L
  • 53.2 x 28.2 x 61.3 mm
Housing type
  • Built-in housing
Display
  • Digit roller
Voltage supply
  • 24/110 VAC ±10 % (50/60 Hz)
  • 230 VAC +6/-10 % (50/60 Hz)
  • 24 VDC ±10 %
Inquire

Did not find what you were looking for?

To the top