Technical data
Side A
Head A: Connection
  • M12
Head A: Angle cable outlet
Head A: Gender
  • Female
Head A: Coding
  • A
Head A: Shielded
  • No
Head A: No. of poles
  • 5
Head A: Tightening torque
  • 0.6 Nm
Head A: Knurled nut material
  • GD-Zn,Ni
Head A: Body color
  • Black
Head A: Gasket material
  • NBR
Min. AWG
  • 26
Max. AWG
  • 16
Connection method
  • Screw terminals
Wire cross section (max.)
  • 1.5 mm²
Wire cross section (min.)
  • 0.14 mm²
Cable diameter (max.)
  • 8 mm
Cable diameter (min.)
  • 2.5 mm
Electrical data
Operating voltage
  • max. 50 V AC/DC 0
Operating current per contact
  • max. 7.5 A
Mechanical data
Head A: Degree of protection
  • IP67
Commercial data
Eclass
  • 27440102

Downloads
Data sheet

Drawings
Side A: Technical drawing
Side A: Coding
Connection diagram

Accessories
Torque wrench
The selected altAttribute does not exist! CAM8.W9-11238647

Article no.: 11238647

  • Wrench
  • M8, AF 9
The selected altAttribute does not exist! CAM12.W17-11238695

Article no.: 11238695

  • Wrench
  • M12, AF 17
The selected altAttribute does not exist! CAM12.WS18-11238696

Article no.: 11238696

  • Torque wrench set
  • M12, AF 18, 0.6 Nm
The selected altAttribute does not exist! CAM8.WS9-11238649

Article no.: 11238649

  • Torque wrench set
  • M8, AF 9, 0.4 Nm
The selected altAttribute does not exist! CAM12.W18-11238693

Article no.: 11238693

  • Wrench
  • M12, AF 18
The selected altAttribute does not exist! CAM12.WS13-11238694

Article no.: 11238694

  • Torque wrench set
  • M12, AF 13, 0.6 Nm
The selected altAttribute does not exist! CAM12.W13-11238690

Article no.: 11238690

  • Wrench
  • M12, AF 13
The selected altAttribute does not exist! CAM12.W14-11238691

Article no.: 11238691

  • Wrench
  • M12, AF 14
The selected altAttribute does not exist! CAM12.WS14-11238692

Article no.: 11238692

  • Torque wrench set
  • M12, AF 14, 0.6 Nm

To the top