Technical data
Side A
Head A: Connection
  • M12
Head A: Angle cable outlet
Head A: Gender
  • Female
Head A: Coding
  • A
Head A: No. of poles
  • 8
Head A: Width across flats
  • AF13
Head A: Tightening torque
  • 0.6 Nm
Head A: Knurled nut material
  • Zinc-pressure die casting, surface Ni
Head A: Body color
  • Black
Side B
Head B: Connection
  • M12
Head B: Cable outlet to inlay
Head B: Coding
  • A
Head B: No. of poles
  • 4
Head B: Width across flats
  • AF13
Head B: Tightening torque
  • 0.6 Nm
Head B: Knurled nut material
  • Zinc-pressure die casting, surface Ni
Head B: Body color
  • Black
Cables
Cable length
  • 300 mm
Shielded
  • No
AWG
  • 24
External sheath: Material
  • PVC
External sheath: Color
  • Black
Wire cross section
  • 0.25 mm²
Cable
Shielded
  • No
Cable length
  • 300 mm
AWG
  • 24
External sheath: Material
  • PVC
Paired stranding
  • No
Wire cross section
  • 0.25 mm²
External sheath: Color
  • Black
Electrical data
Operating voltage
  • 30 V AC/DC 0
Operating current per contact
  • 2 A
Mechanical data
Head A: Degree of protection
  • IP67
Environmental conditions
Temperature range (mobile)
  • - 25 ...+ 80 °C
Temperature range (fixed)
  • - 40 ...+ 80 °C

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet

Drawings
Side A: Technical drawing
Side B: Technical drawing
Connection diagram

To the top