Technical data
general data
usage
  • connecting cable for
  • connector type M12
connection type (head 1)
  • connector female
dimension (head 1)
  • M12
type (head 1)
  • straight
connection type (head 2)
  • free cable end
particular characteristics
  • suitable for flexible cable carriers
shielding
  • unshielded
material cable jacket
  • PUR halogen-free
length
  • 2 m
number of positions
  • 5 pins
protection class
  • IP 65/67/68

Downloads
accessories Data sheet
3D CAD data

Drawings

dimension drawing

pin assignment


To the top