Technical data
Technical data
Shaft diameter D1
  • 11 mm
Shaft diameter D2
  • 14 mm
Keyway D1
  • 4 mm
Keyway D2
  • 5 mm
Operating speed
  • ≤13000 rpm (highspeed)
Moment of inertia
  • 258 · 10-3 kgcm²
Torsional rigidity
  • 1400 Nm/rad
Operating torque
  • ≤8 Nm
Maximum torque
  • 10 Nm
Admissible axial movement
  • ± 0.7 mm (±0,3 mm at version with insulated hub version)
Admissible parallel misalignment
  • ± 0.15 mm (±0,05 mm at version with insulated hub version)
Admissible angular error
  • ± 1 °
Electrical insulation
  • Yes
Weight approx.
  • 95 g
Material
  • Spring disks: X12 CrNi 17 7

Downloads
Data sheet

To the top