Technical data
Cable specifications
Signal wires
  • 4 twisted pair signal wires 0.25 mm², Colours: white/brown, green/yellow, grey/pink, black/purple
Power wires
  • 2 wires 0.5 mm², Colours: red, blue
Shield
  • Common low capacity shield
Capacitance wire/wire
  • 67 pF/m
Nominal voltage
  • ≤ 300 VDC
  • < 50 VAC (China, EAC)
  • < 75 VDC (China, EAC)
Bending radius
  • 10 x cable diameter
Outer diameter
  • 7.1 … 7.7 mm
Operating temperature
  • -20...+90 °C (moved cable, UL: +80 °C)
  • -40...+90 °C (fixed cable, UL: -20...+80 °C)
Colour
  • Dark grey
Weight approx.
  • 80 g/m
Approval
  • UL approval / 20233

Downloads
Data sheet

To the top