Technical data
Process connection
Application
  • Universal use
Instrument connection
  • G 1/2 A ISO 228-1
  • G 1/2 A DIN 3852-A
  • G 1/2 B EN 837-1
  • G 1/2 A DIN 3852-E
BCID instrument connection
  • G06
  • G44
  • G31
  • G51
Process connection
  • Welding connection Ø 26.5 x 15
BCID process connection
  • W07
Material
  • AISI 316L (1.4404)
Max. process pressure
  • 100 bar

Downloads
Data sheet
Operating Manual
Certificates / approvals
Additional information
CAD

Drawings
Drawings

To the top