Technical data
Process connection
Application
  • Universal use
Instrument connection
  • G 1/2 A ISO 228-1 BSC
BCID instrument connection
  • G07
Process connection
  • Welding connection Ø 30 x 26
BCID process connection
  • W10
Material
  • AISI 304 (1.4301)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 10 bar

Downloads
Operating Manual
Certificates / approvals
Additional information
CAD

Drawings
Drawings

To the top