Technical data
Process connection
Instrument connection
  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
BCID instrument connection
  • C04
Process connection
  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
BCID process connection
  • C04
Material
  • Platinum Silicone
Material properties
Hardness (typical value)
  • 70 °IRHD
Minimum operating temperature
  • -60 °C
Maximum operating temperature
  • 200 °C
Compliance and approvals
Hygiene
  • FDA compliant

Downloads
Data sheet
Certificates / approvals
CAD

To the top