Technical data
Performance characteristics
Measuring range
  • 0 … 250 bar
Min. measuring span
  • 2.5 bar
Max. measuring span
  • 250 bar
Pressure type
  • Relative (gauged)
Standard error of measurement (BFSL)
  • ± 0.3 % FSR
  • Including non-linearity, hysteresis and non-repeatability according BFSL
Max. measuring error
  • ± 0.5 % FSR
  • Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2)
Temperature coefficient
  • ≤ 0.08 % FSR/10 K , measuring span
  • ≤ 0.08 % FSR/10 K , zero point
Compensated temperature range
  • -40 … 85 °C
Long term stability
  • ≤ 0.2 % FSR/a
Rise time (10 ... 90 %)
  • ≤ 5 ms

Downloads
Data sheet
Technical Reports / White Paper
CAD

Drawings
Drawings
The selected altAttribute does not exist!

Housing with connector DIN EN 175301-803 A (DIN 43650 A), 4-pin

(png | 29 KB)
The selected altAttribute does not exist!

Housing with connector M12-A, 4-pin

(png | 15 KB)
The selected altAttribute does not exist!

G 1/2 B EN 837-1 (BCID: G31)

(png | 14 KB)
The selected altAttribute does not exist!

G 1/4 B EN 837-1 (BCID: G30)

(png | 14 KB)
The selected altAttribute does not exist!

G 1/4 A ISO 228-1 female thread (BCID: G21)

(png | 20 KB)
The selected altAttribute does not exist!

G 1/4 A DIN 3852-E (BCID: G50)

(png | 10 KB)

Accessories
Accessories
The selected altAttribute does not exist! ESW 33AB0200G
Connector M12, 4 pin, angular, 2 m, shielded

Article no.: 11164783

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Railway industry

The selected altAttribute does not exist! ESW 33AB0500G
Connector M12, 4 pin, angular, 5 m, shielded

Article no.: 11164782

  • Connecting cable for Connector type M12
  • 5 m
  • Shielded
  • Railway industry

The selected altAttribute does not exist! ESW 33AB1000G
Connector M12, 4 pin, angular, 10 m, shielded

Article no.: 11164784

  • Connecting cable for Connector type M12
  • 10 m
  • Shielded
  • Railway industry

The selected altAttribute does not exist! ESG 34AB0200G
Connector M12, 4 pin, straight, 2 m, shielded

Article no.: 11164785

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Railway industry

The selected altAttribute does not exist! ESG 34AB0500G
Connector M12, 4 pin, straight, 5 m, shielded

Article no.: 11163204

  • Connecting cable for Connector type M12
  • 5 m
  • Shielded
  • Railway industry

The selected altAttribute does not exist! ESG 34AB1000G
Connector M12, 4 pin, straight, 10 m, shielded

Article no.: 11164786

  • Connecting cable for Connector type M12
  • 10 m
  • Shielded
  • Railway industry


To the top