Technical data
general data
usage
  • connecting cable for
  • connector type M12
connection type (head 1)
  • connector female
dimension (head 1)
  • M12
type (head 1)
  • angled
connection type (head 2)
  • free cable end
particular characteristics
  • suitable for flexible cable carriers
shielding
  • shielded
material cable jacket
  • PUR halogen-free
length
  • 5 m
number of positions
  • 5 pins
protection class
  • IP 65/67

Downloads
Data sheet
3D CAD

Drawings

dimension drawing

pin assignment


To the top