Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±5 %
  • 8...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤25 mA
Pulses per revolution
  • 30 … 1024
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤100 kHz
Output signals
  • A 90° B, N
Output stages
  • TTL
  • Push-pull short-circuit proof
Technical data - mechanical design
Size (flange)
  • ø24 mm
Shaft type
  • ø4 mm (blind hollow shaft)
Mounting kit
  • 102
Protection EN 60529
  • IP 64
Operating speed
  • ≤10000 rpm
Starting torque
  • ≤0.005 Nm (+20 °C)
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -20...+85 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 55-2000 Hz
  • EN 60068-2-27
  • Shock 30 g, 11 ms
Connection
  • Cable 1 m
Weight approx.
  • 45 g

Downloads
Data sheet

To the top