Technical data
General data
Type
  • Magneto-resistive
Version
  • C-slots
Nominal operation point
  • 4 mT
Difference ON-OFF
  • 0.5 … 1.5 mT
Output indicator
  • LED yellow
Electrical data
Switching frequency
  • 200 kHz
Response time / release time
  • < 0.0025 ms
Output circuit
  • PNP
Current consumption max. (no load)
  • 12 mA
Output current
  • 200 mA
Voltage supply range +Vs
  • 6 … 30 VDC
Output function
  • Normally open (NO)
Voltage drop Vd
  • <1 VDC
Reverse polarity protection
  • Yes
Mechanical data
Cable output
  • Lateral
Connection types
  • Cable PUR 3 x 0,08, 2,5 m
Design
  • Rectangular
Depth
  • 11 mm
Width / diameter
  • 3.7 mm
Height / length
  • 19.5 mm
Housing material
  • PA66
Ambient conditions
Operating temperature
  • -40 … +70 °C
Protection class
  • IP 67

Downloads
Data sheet
Certificates / approvals
Additional information
CAD

Drawings
Drawings
Connection diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

To the top