Technical data
general data
mounting type
  • flush
special type
  • hygienic design
nominal sensing distance Sn
  • 4 mm
hysteresis
  • 2 … 15 % of Sr
output indicator
  • LED red
approvals/certificates
  • Ecolab
  • EHEDG
  • REGULATION (EC) 1935/2004
  • REGULATION (EC) 2023/2006
  • REGULATION (EU) 1282/2011
  • FDA 21 CFR § 175.300
  • FDA 21 CFR § 177.2600
  • FCN 742
electrical data
switching frequency
  • < 1 kHz
voltage supply range +Vs
  • 10 … 30 VDC
current consumption max. (no load)
  • 10 mA
output circuit
  • NPN make function (NO)
voltage drop Vd
  • < 2 VDC
output current
  • < 200 mA
output current (at cleaning temperature)
  • < 100 mA
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
type
  • cylindrical smooth
material (sensing face)
  • LCP
housing material
  • stainless steel 1.4404 (V4A); LSR
dimension
  • 11 mm
housing length
  • 54 mm
connection types
  • cable PVC, 2 m
ambient conditions
operating temperature
  • -40 … +80 °C
cleaning temperature
  • 80 … +100 °C (30 min/day)
protection class
  • IP 68/69K & proTect+

Downloads
3D CAD data
assembly instruction
Certificates / approvals

Drawings

dimension drawing

connection diagram


Accessories
peripherals
11084377
Test unit for sensors digital, Peripherals

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

mounting accessories
HI11-1H
Mounting for sensors in hygienic design Ø 11 mm, Mounting accessories

Article no.: 11039552

  • Material: Stainless steel V4A
  • EHEDG-certified


To the top