Product portfolio
The selected altAttribute does not exist!

Versatile cameras for standard image processing tasks

CX series (VCXG/VCXU cameras)

  • Up to 24 MP and 225 fps, 29 × 29 mm
  • Sony Pregius, Pregius S, STARVIS, Polarsens; onsemi PYTHON
  • Cameras for invisible light inspections (UV, polarization)
  • Cameras with Precision Time Protocol (PTP) for precise time synchronization
  • Opto-decoupled inputs and outputs with voltage levels of automation technology
Open in product selector
The selected altAttribute does not exist!

Cameras with integrated cooling pipe

CX series (VCX.XC cameras)

  • Up to 24 MP and 24 fps, 36 × 36 mm
  • Sony Pregius, Pregius S
  • Cooling pipe integrated in the housing
  • Cooling with compressed air in the range of 2 to 3 bar
  • Cooling with liquids up to 6 bar

 

Open in product selector
The selected altAttribute does not exist!

Cameras with more performance for demanding applications

CX series (VCX.I cameras)

  • Up to 24 MP and 94 fps, 40 × 40 mm
  • Sony Pregius, Pregius S and STARVIS, onsemi PYTHON
  • 4 power outputs, max. 120 W / 2.5 A
  • Integrated illumination controller and brightness control (PWM)
  • Operating temperature range -40 °C – 70 °C
  • Robust industrial grade M12 plug
  • Optional accessories to achieve protection classes IP 54, IP 65, IP 67, and IP 69K
Open in product selector
The selected altAttribute does not exist!

IP 65/67/69K housing accessories for CX.I cameras

CX series

  • IP 65/67 protection thanks to the patented modular tube system with a variable number of extension rings
  • IP 65/67 housing prevents dirt traps caused by stagnant liquids
  • IP 69K housing with a washdown design for use in the splash zone and product contact area

Powerful and multi-talented

The CX series cameras are truly multi-talented. The more than 100 models have powerful features, a large range of functions, and modern Sony Pregius, Pregius S, STARVIS, and Polarsens as well as ON Semiconductor PYTHON CMOS sensors. Thanks to this great variety, you will be sure to find the right GigE or USB 3.0 camera for each of your applications.


Your benefits
  • Quick and cost-effective integration of image processing across all industries
    • Large range of sensors with resolutions up to 24 MP
    • Frame rates of up to 318 frames/s
    • Sensors with polarization filters, global shutters, rolling shutters, or global reset shutters
    • IEEE 1588 Precision Time Protocol (PTP)
    • Models with 4 power outputs with a maximum of 120 W (max. 48 V / 2.5 A)
    • Wide range of thermally optimized accessories to achieve protection classes IP 54, IP 65, IP 67, and IP 69K
  • Precise image analysis with long-term stability
    • Industrial design with a high temperature range
    • Opto-decoupled inputs and outputs with voltage levels of automation technology
  • Easy implementation of fast or light-intensive applications
    • Models with short exposure times from 1 µs
  • Reliable detection and evaluation of fast processes
    • Up to 1000 frames/s with ROI (region of interest)
    • Internal image storage
    • Burst Mode
  • Eliminate the need for additional cooling and heating measures
    • Models with an extended operating temperature range from -40 °C to 70 °C
  • Recording of image sequences with changing camera settings from one image to the next at maximum sensor speed
    • Standard-compliant sequencer
    • Burst Mode and integrated image storage
  • Easily and flexibly integrated in tight installation conditions
    • Up to 24 MP in a compact 29 × 29 mm housing with all-round M3 mounts
  • Quick and easy commissioning for Windows, Linux, and ARM-based platforms
    • Standard-compliant with GigE Vision, USB3 Vision, and GenICam
    • Highest compatibility with standard-compliant third-party software providers

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top