Bridge Amplifiers for force sensors

  • Current output
  • Protection class IP 65

Measuring amplifier with current output and digital IO-Link interface

  • 4 ... 20 mA current output
  • Analog force measurement with digital IO-Link interface
  • Individual and application-specific parameterization
Compliance and approvals
Conformity CE
UL
Electrical data
Current consumption < 40 mA
Cut-off frequency (3 db) 1 kHz
Max. Output range 0 ... 22 mA
Resolution ADC 24 bit
Reverse polarity protection Yes
SNR @1.0 mV/V > 75 dB
Sampling rate input 8 kS/s
Sampling rate output analog 8 kS/s
Short circuit protection Yes
Supply voltage 18 ... 30 VDC
Electrical data bridge
Bridge resistance ≥ 350 Ω
Power supply 2.5 VDC
Signal area ± 3.8 mV/V
Environmental conditions
Operating temperature range -40 ... 85 °C
Protection class EN 60529, ISO20653 IP 65
Random IEC 60068-2-64 20 ... 1000 Hz: 0.1 g²/Hz
Shock IEC 60068-2-27 50 g / 11 ms, 100 g / 6 ms
Storage temperature range -40 ... 85 °C
Vibration IEC 60068-2-6 10 … 57 Hz: 1.5 mm p-p, 58 ... 2000 Hz: 10 g
General data
Non-linearity < 0.04 %
Output signal 4 ... 20 mA 4 ... 20 mA
IO-Link
Repeatability < 0.01 %
Temperature effect zero < 0.01 % / 10K
IO-Link features
Additional data Diagnostic data
Error detection
Additional functions Low pass filter
Peak value memory
Sample and hold
Two digital switching points (SSC)
Remote operation
Parameterizable Process input
Unit (N, kg, µm/m) selectable
Teach-in Offset/ Tare
Correlation to known force
Analog output signal
Output range analog signal
Alarm state analog signal
Functions I/O's selectable
IO-Link interface
Baud rate 230,4 kbaud (COM3)
Cycle time ≥ 1 ms
IO-Link port type Class A
IO-Link version 1.1
Process data (cyclic) Process Value
Scale exponent
SSC 1
SSC 2
Quality
Alarm
Process data length 32 bit
SIO-mode Yes
Mechanical data
Electrical connection on control side M12, 5 pin, male
Electrical connection on sensor side M8, 4 pin, female
Material housing Aluminium, 6060, chem. passivated
To the top