M8 straight connector to M8 straight mating connector, 4-pin, 2 m |
||
|
|
|
|
||
Cable | ||
AWG | 24 | |
Acceleration (C-track) | max. 10 m/s² | |
Bending radius (fixed) | min. 5 × outer diameter | |
Bending radius (mobile) | min. 10 × outer diameter | |
Cable diameter | 4.5 mm ± 5% | |
Cable length | 200 cm | |
Cable type | 3 | |
Cable weight | approx. 33 g/m | |
Cable: Temperature range (fixed) | - 40 ...+ 80 °C | |
Cable: Temperature range (mobile) | - 25 ...+ 80 °C | |
Cable: Test voltage | 2.5 kV | |
Conductor structure | 32 × 0.1 mm | |
Conductor: Material | Copper, bare | |
External sheath: Color | Black | |
External sheath: Material | PUR | |
External sheath: Shore hardness | 90 ± 5 A | |
Insulation: Material | PP | |
Length tolerance | + 10 cm | |
No. of torsion cycles | approx. 2000000 Cycles | |
No. of bending cycles (C-track) | approx. 10000000 Cycles | |
Nominal voltage | 300 V | |
Number and diameter of wires | 4x0,25 | |
Number of wires | 4 | |
Operating voltage (only UL listed) | 30 V AC/DC | |
Paired stranding | No | |
Shielded | No | |
Single wire diameter | 0.1 mm | |
Torsion speed | max. 35 cycles/min | |
Torsion stress in ° | ± 180 °/m | |
Total stranding | 4 wires strand | |
Travel speed (C-track) | max. 3 m/s | |
Traversing path (horizontal) | max. 10 m | |
Wire 1: Color | BN | |
Wire 2: Color | BK | |
Wire 3: Color | BU | |
Wire 4: Color | WH | |
Wire cross section | 0.25 mm² | |
Wire diameter incl. isolation | 1.25 mm ± 5% | |
Wire processing | No | |
Cables | ||
AWG | 24 | |
Cable diameter | 4.5 mm ± 5% | |
Cable length | 200 cm | |
Conductor structure | 32 × 0.1 mm | |
External sheath: Color | Black | |
External sheath: Material | PUR | |
Length tolerance | + 10 cm | |
Shielded | No | |
Wire cross section | 0.25 mm² | |
Commercial data | ||
Eclass | 27060311 | |
Electrical data | ||
Contact resistance | max. 30 mOhm | |
Nominal voltage | 300 V | |
Operating voltage | max. 50 V AC / 60 V DC | |
Operating voltage (only UL listed) | 30 V AC/DC | |
Operating current per contact | max. 4 A | |
Environmental conditions | ||
Cable: Chemical resistance | Good (DIN EN 60811-404) | |
Cable: Flame resistance | Conform UL 1581 §1090 (H), CSA FT2, IEC 60332-2-2 | |
Cable: Oil resistance | Good (DIN EN 60811-404) | |
Cable: Silicone-free | Yes | |
Cable: Temperature range (fixed) | - 40 ...+ 80 °C | |
Dragchain capable | Yes | |
Head A: Acid and alkali resistant | No | |
Head A: Chemical resistance | No | |
Head A: Flame resistance | HB (UL 94) | |
Head A: Oil resistance | ASTM 1 oil, mineral oils, limited to hydraulic oils | |
Head A: Pollution degree | 3 | |
Head B: Acid and alkali resistant | No | |
Head B: Chemical resistance | No | |
Head B: Flame restistance | HB (UL 94) | |
Head B: Oil resistance | ASTM 1 oil, mineral oils, limited to hydraulic oils | |
Head B: Pollution degree | 3 | |
Temperature range (fixed) | - 25 ...+ 80 °C | |
Temperature range (mobile) | - 25 ...+ 80 °C | |
General data | ||
Connection type (head 1) | Connector female | |
Connection type (head 2) | Connector male | |
Dimension (head 1) | M8 | |
Dimension (head 2) | M8 | |
Length | 2 m | |
Material cable jacket | PUR halogen-free | |
Number of positions | 4 pins | |
Particular characteristics | Suitable for flexible cable carriers | |
Protection class | IP 65/67/68 | |
Shielding | Unshielded | |
Type (head 1) | Straight | |
Type (head 2) | Straight | |
Usage | Extension cord for Connector type M8 |
|
Mechanical data | ||
Acceleration (C-track) | max. 10 m/s² | |
Bending radius (fixed) | min. 5 × outer diameter | |
Bending radius (mobile) | min. 10 × outer diameter | |
Head A: Degree of protection | IP65, IP66K, IP67 | |
Head B: Degree of protection | IP65, IP66K, IP67 | |
No. of torsion cycles | approx. 2000000 Cycles | |
No. of bending cycles (C-track) | approx. 10000000 Cycles | |
Torsion speed | max. 35 cycles/min | |
Torsion stress in ° | ± 180 °/m | |
Travel speed (C-track) | max. 3 m/s | |
Side A | ||
Head A: Angle cable outlet | 0° | |
Head A: Body color | Black | |
Head A: Coding | A | |
Head A: Connection | M8 | |
Head A: Gender | Male | |
Head A: Knurled nut material | Brass, surface Ni | |
Head A: LED | No | |
Head A: No. of poles | 4 | |
Head A: Tightening torque | 0.4 Nm | |
Head A: Width across flats | AF9 | |
Labeling sleeve side A | Yes | |
Side B | ||
Head B: Angle cable outlet | 0° | |
Head B: Body color | Black | |
Head B: Coding | A | |
Head B: Connection | M8 | |
Head B: Gasket material | FKM | |
Head B: Gender | Female | |
Head B: Knurled nut material | Zinc-pressure die casting, surface Ni | |
Head B: LED | No | |
Head B: No. of poles | 4 | |
Head B: Tightening torque | 0.4 Nm | |
Head B: Width across flats | AF9 | |
Labeling sleeve side B | Yes |