Product portfolio
58 mm – precise optical – 58 mm – clamping flange – 58 mm incremental – clamping / synchro flange – Incremental encoders – programmable resolution and signals

58 mm – clamping flange

EIL580-SC

  • Solid shaft 10 mm with clamping flange
  • 100 ... 5000 ppr
  • 1 … 65 536 ppr (programable version)
Open in product selector
58 mm – synchro flange

58 mm – synchro flange

EIL580-SY

  • Soild shaft 6 mm with synchro flange
  • 100 … 5000 ppr
  • 1 … 65 536 ppr (programable version)
Open in product selector
58 mm – blind hollow shaft

58 mm – blind hollow shaft

EIL580-B

  • Blind hollow shaft 8 … 15 mm
  • 100 … 5000 ppr
  • 1 … 65 536 ppr (programable version)
Open in product selector
58 mm – through-hollow shaft

58 mm – through-hollow shaft

EIL580-T

  • Through-hollow shaft 8 ... 15 mm
  • 100 ... 5000 ppr
  • 1 … 65 536 ppr (programable version)
Open in product selector
For explosion hazard areas – 58 mm – square flange

58 mm – square flange

EIL580-SQ

  • Solid shaft with square flange
  • 100 ... 5000 ppr
  • 1 … 65 536 ppr (programable version)
Open in product selector
58 mm – programmable – Easy programming by handheld tool – Programmable resolution and signals

58 mm – programmable

EIL580P

  • 1 … 65 536 ppr programmable
  • Output stage HTL / TTL
  • Pulse sequence and zero pulse programmable
  • Easy programming by handheld tool or PC software
Open in product selector
SIL2 industrial rotary encoder incremental

58 mm – SIL2 / SIL3 certification

EIL576S

  • Solid shaft up to ø10 mm
  • Through-hollow shaft up to ø14 mm
  • 1000…2500 ppr
  • Square wave or SinCos output signals
To the product

Your benefits
  • The right product is easy to find
    • Solid shaft with clamping flange, synchro flange, square flange, EURO flange B10, blind or through hollow shaft, all standard output signals and pulse numbers, programmable variants
  • Flexible
    • Modular building block system, for every encoder application the perfect match, customer-specific variants on request
  • Robust
    • Solid and thick-walled aluminium die-cast housing, absolute reliability and maximum durability prevent machine failure and downtime
  • Resilient ShaftLock bearing design
    • Generously sized quality ball-bearings at maximum distance prevent the bearing pack from misplacement by high axial shaft load during operation or installation
  • Precise
    • Optical sensing, outstanding precision, for high control quality and maximum application productivity
  • Cost-efficient
    • Attractive price-performance ratio, short lead times, perfectly harmonized and tested accessories

Applications

Precise position and speed feedback in many fields of application:

  • Asynchronous motors in drive technology
  • General mechanical and plant engienering
  • Special machine engineering
  • Lift and elevator industry
  • Packaging systems
  • Labelling solutions
  • Textile and printing machinery
  • Wind turbines

Downloads

To the top