Product portfolio
Electromagnetic flow meter for hygienic applications

Electromagnetic flow meter for hygienic applications

CombiFlow PF75H

  • Volumetric flow and rate measurement
  • Accuracy up to 0.2%
  • Media with a conductivity of >5µS/cm
  • No energy loss thanks to a continuous measuring tube without constrictions
  • 3-A Sanitary Standards, FDA compliance
  • Different process connections, liner and tube diameters DN 3 ... 100
To the product

Electromagnetic flow meter for industrial applications

CombiFlow PF75S

  • Volumetric flow and rate measurement
  • Accuracy up to 0.5%
  • Media with a conductivity of >5µS/cm
  • No energy loss thanks to a continuous measuring tube without constrictions
  • Particularly robust and resistant to temperature leaps
  • Different process connections, liner and tube diameters DN 25 ... 250
To the product
Flow measurement – PF55S

Compact electromagnetic flow meter for industrial applications

PF55S

  • Volumetric flow, rate, and temperature measurement
  • Accuracy up to 1.0 %
  • Media with a conductivity of >50µS/cm
  • Compact, robust, and resistant to temperature leaps
  • Different process connections, liner and tube diameters DN 10 ... 50
To the product
The selected altAttribute does not exist!

Magnetic-inductive immersion flow sensor for pipe diameters up to DN2000

PFM43

  • Volume flow and rate measurement
  • Wide application range: high-pressure up to 100 bar 
  • Accuracy up to 2 %
  • Media with a conductivity >20 uS/cm
  • A single sensor to match pipe diameters from DN80 to DN2000
Open in product selector

BCP operating software

The flow sensor is configured via the Baumer Control Panel (BCP) operating and control software. The software allows user-friendly and easy access to all programmable functions of the flow meter. A mini USB cable is required for connecting the device to a PC. The following section contains information on what to observe prior to the configuration and how the software is structured.


Highlights
Why should you chooses volumetric measurement with Baumer? Save costs!

The electromagnetic flow meters from Baumer allow efficient process monitoring and control. Very precise, reliable, and reproducible measurement results lead to optimized  processes, for example, for the precise dosage of media. This ensures the optimal use of resources. In addition, the flow measurement with Baumer sensors takes place in the system without any loss of energy, as the measuring tubes do not cause any pressure loss with high accuracy.

Highly precise reporting. No pressure loss. Exact dosages. Save resources and costs.


Your benefits
Volumetric flow measurement with electromagnetic flow meters – Your benefits
  • Optimal resource deployment based on a stable performance at 0.2% precision
    • The magnetic field is optimized for each measuring tube diameter via specially designed coreless air coils.
    • Quick and sensitive response times.
    • Stable performance across the entire measurement range, independent of the temperature. effects.
  • No energy loss
    • Based on the high sensor performance and measuring tube without constriction or fittings, the sensor can always be used with the full pipe diameter without any pressure loss.
  • CombiView display – all information at a glance
    • Easy process monitoring – information easy to read from a distance, direct operation via touch, and process status display via changes of the background color.
    • Uniform operation across the entire CombiSeries product range, including temperature, pressure, conductivity, and flow measurement.
  • Highest long-term process stability
    • No movable parts and thus reduced maintenance effort.
    • Non-solenoid core air coil creates a lasting magnetic field that is not affected by temperature changes or external influences.
    • Specially adjusted linings are available for each process.
    • Temperature- and vacuum-resistant linings.
  • Easy to set up and to use
    • Fast commissioning.
    • Parameterization via USB.
    • BCP software available for download free of charge.
    • Several measurement variables collected by a single sensor.
    • Calibration at the factory. No subsequent calibration required.
  • Food safety and hygiene (PF75H)
    • Variants with 3-A Sanitary Standards, FDA compliance.
    • Design that meets food and pharmaceutical specifications with PTFE and PFA lining of the measuring tube, allowing reliable cleaning without adherence of soiling.
    • Residue-free and quick cleaning of the measuring point (piggable, suited for SIP and CIP).
  • Flexible design and application
    • All standard process connections for hygienic and industrial processes as well as linings for the respective application and a selection of diameters DN 3 to 250.

Applications

Technology

Software
Software

Downloads


To the top