Germany
de
English
+49 6031 6007 0
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors and fiber optics
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
IDC – The multicode reader series
VeriSens ID series
Starter Kits
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories rotary encoders / angle sensors
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration
Static inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
IO-Link Converter
IO-Link Hub
Baumer Sensor Suite
Engineering Tools
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Digitalization
Food and beverage
Feeder technology
Metal and steel
Mobile Machines
Packaging industry
Railway Industry
Robotics – End-of-Arm Tooling
Pharmaceutical industry
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Product Overview
Rotary encoders / angle sensors
HeavyDuty encoders incremental
HOG800
HOG840
HOG840
Incremental encoders
HOG840
Economical, incremental HeavyDuty encoders for wind turbines and machinery
Protection IP66
Shaft insulation 3.5 kV
Corrosion protection C4
Operating temperature -30...+85 °C
Cable length up to 200 m (HTL-P)
Sealed and user-friendly field termination
available on request
Inquire
Share
Picture similar
Technical data
Downloads
Technical data
Downloads
Technical data
show all
Technical data - electrical ratings
Voltage supply
4.75...30 VDC (Vin = Vout, HTL/TTL)
Consumption w/o load
≤100 mA
Pulses per revolution
1024 (HTL-P)
2048 (HTL-P)
Further pulses per revolution
Further pulse numbers parameterized ex works
Phase shift
Typ. 90 °
Duty cycle
Typ. 50 %
Reference signal
Zero pulse, width 90°
Sensing method
Optical
Output frequency
≤200 kHz
Output signals
K1, K2, K0 + inverted
Output stages
HTL-P (power linedriver)
TTL
Shaft insulation
Suitable up to 3.5 kV
Transmission length
≤200 m at 100 kHz (HTL-P)
≤400 m at 100 kHz (TTL)
Interference immunity
EN 61000-6-2
Emitted interference
EN 61000-6-4
Approval
CE
UL approval / E217823
CSA
Technical data - mechanical design
Size (flange)
ø90 mm, length 72 mm
Shaft type
ø12G7 mm (blind hollow shaft)
ø16G7 mm (blind hollow shaft)
ø11 x 30 mm (solid shaft with key)
Admitted shaft load
≤350 N axial
≤450 N radial
Mounting type
Hollow shaft: central screw
Solid shaft: EURO flange B10
Protection EN 60529
IP 66
Operating speed
≤6000 rpm (mechanical)
Operating torque
≤6 Ncm
Rotor moment of inertia
160 gcm²
Material
Housing: aluminium
Shaft: stainless steel
Operating temperature
-30...+85 °C
Resistance
IEC 60068-2-6
Vibration 20 g, 10-2000 Hz
IEC 60068-2-27
Shock 300 g, 6 ms
1 Mio. break shocks
Corrosion protection
IEC 60068-2-52 Salt mist
for ambient conditions C4 according to ISO 12944-2
Connection
Terminal box with pluggable push in terminal blocks and cable gland M20
Downloads
show all
Data sheet
Data sheet – HOG840
DE
(
pdf
| 2 MB)
Data sheet – HOG840
EN
(
pdf
| 2 MB)
CAD
HOG840 - solid shaft / STEP
(
zip
| 1 MB)
HOG840 - blind hollow shaft / STEP
(
zip
| 697 KB)
To the top