Technical data
General data
Connection type (head 1)
  • Connector female
Dimension (head 1)
  • M12
Type (head 1)
  • Straight
Dimension (head 2)
  • USB
Type (head 2)
  • Straight

Software
Software

Downloads
Quickstart
Operating Manual
CAD

Drawings
Drawings

Accessories
Connection cables
The selected altAttribute does not exist! ESG 32A/KSG34AH0100
M8 straight connector to M12 straight mating connector, 4-pin, 1 m

Article no.: 10119184

  • Extension cord for Connector type M8
  • 1 m
  • Unshielded
  • Suitable for flexible cable carriers

The selected altAttribute does not exist! ESG 34A/KSG34AH0100
M12 straight connector to M12 straight mating connector, 4-pin, 1 m

Article no.: 10119188

  • Extension cord for Connector type M12
  • 1 m
  • Unshielded
  • Suitable for flexible cable carriers


To the top