Technical data
General data
Type
  • Distance measuring
Measuring distance Sd
  • 60 … 550 mm
Measuring range Mr
  • 490 mm
Adjustment
  • Teach-in and IO-Link
Power on indication
  • LED green
Output indicator
  • LED yellow
Repeat accuracy
  • ≤ 200 … 5000 µm (Raw)
  • ≤ 150 … 3750 µm (High Speed)
  • ≤ 100 … 2500 µm (Standard)
  • ≤ 50 … 1250 µm (High Accuracy)
Linearity error
  • ± 3 % Mr
Beam type
  • Point
Suppression of reciprocal influence
  • Yes
Alignment optical axis
  • < 1°
Temperature drift
  • < 0,3 % Sde/K
Light Source
Light source
  • Pulsed PinPoint LED
Wave length
  • 630 nm
Electrical data
Response time / release time
  • < 1.5 ms (Raw)
  • < 2.25 ms (High Speed Mode)
  • < 4.5 ms (Standard Mode)
  • < 14 ms (High Accuracy Mode)
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 30 mA
Voltage drop Vd
  • <2 VDC
Output circuit
  • Analog 0 ... 10 VDC
  • Push-pull / IO-Link
Output current
  • 100 mA (push-pull)
Switching output
  • Light operate, switchable
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Communication interface
Interface
  • IO-Link V1.1.3
IO-Link port type
  • Class A
Baud rate
  • 230.4 kBaud (COM 3)
Cycle time
  • ≥ 0.7 ms
Process data length
  • 48 Bit
Process data structure
  • Bit 0 = SSC1 (distance)
  • Bit 1 = SSC2 (distance)
  • Bit 2 = quality
  • Bit 3 = alarm
  • Bit 8-15 = scale factor
  • Bit 16-47 = 32 Bit measurement
Adjustable parameters
  • Switching point
  • Operation mode
  • Time filters
  • LED-function
  • Output logic
  • Output circuit
  • Analog output characteristic
  • Deactivate the sensor element
  • Locater function
  • Teach-in mode
Additional data
  • Distance
  • Excess gain
  • Device temperature
Mechanical data
Width / diameter
  • 20.2 mm
Height / length
  • 47.7 mm
Depth
  • 36.4 mm
Design
  • Rectangular
Housing material
  • Stainless steel 1.4404 (V4A)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Protection class
  • IP 68/69K & proTect+
Operating temperature
  • -25 … +60 °C
Storage temperature
  • -40 … +70 °C
Vibration (sinusoidal)
  • IEC 60068-2-6:2008
  • 10 g at f = 10 - 2000 Hz, duration 150 min per axis
Shock (semi-sinusoidal)
  • IEC 60068-2-27:2009
  • 50 g / 11 ms, 10 impulses per axis and direction

Software
Software

Downloads
Data sheet

Drawings
Drawings
Connection diagram
Beam characteristic (typically)

Accessories
Peripherals
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP67

Article no.: 11215447

  • IP67 field device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP67

Article no.: 11215460

  • IP67 field device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP20

Article no.: 11215445

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP20

Article no.: 11215448

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! USB-C IO-Link Master

Article no.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
Peripherals – SensControl  – Wireless IO-Link master and app – Wireless IO-Link master SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
ZTOOL-ALL.TPEN
Teach Pen for sensors in metal housing

Article no.: 11137318

  • Local Teach-in of sensors in metal housing
ZTOOL-ALL.TPENJP
Teach Pen for sensors in metal housing (USA, CAN, JP)

Article no.: 11141124

  • Local Teach-in of sensors in metal housing
Mounting accessories
HI17-1H
Mounting for sensors in hygienic design Ø 17 mm

Article no.: 11039553

  • Material: Stainless steel V4A
  • EHEDG-certified

To the top