Technical data
General data
Type
  • Magneto-resistive
Version
  • T-slots
Nominal operation point
  • 4 mT
Difference ON-OFF
  • 0.5 … 1.5 mT
Output indicator
  • LED yellow
Electrical data
Switching frequency
  • 200 kHz
Response time / release time
  • < 0.0025 ms
Output circuit
  • PNP
Current consumption max. (no load)
  • 12 mA
Output current
  • 200 mA
Voltage supply range +Vs
  • 6 … 30 VDC
Output function
  • Normally open (NO)
Voltage drop Vd
  • <1 VDC
Reverse polarity protection
  • Yes
Short circuit protection
  • Yes
Mechanical data
Cable output
  • Axial
Connection types
  • Cable PUR 3 x 0,08, 2,5 m
Design
  • Rectangular
Depth
  • 31.5 mm
Width / diameter
  • 6.2 mm
Height / length
  • 4.5 mm
Housing material
  • PA66
Ambient conditions
Operating temperature
  • -40 … +70 °C
Protection class
  • IP 67

Downloads
Data sheet
Certificates / approvals
Additional information
CAD

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! MZZA 01
Adapter set for C- and T-slot sensors in standard slots

Article no.: 11001915

  • Type 1: C slot sensors in T slots
  • Type 1: C slot sensors in davetail slots
  • Type 3: T slot sensors in davetail slots
  • Type 4: C and T slot sensors with additional fastening clamp or mounting bracket
The selected altAttribute does not exist! MZZA 02
Adapter set for T-slot sensors for special slots

Article no.: 11001917

  • Type 1 - 4: T slot sensors in special slots
  • Type 5: T slot sensors with additional fastening clamp for round cylinders
The selected altAttribute does not exist! MZZB 01/008
Fastening clamp for micro cylinder ø 8 mm (A)

Article no.: 11001919

  • Diameter: ø 8 ... 25 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 01/010
Fastening clamp for micro cylinder ø 10 mm (A)

Article no.: 11001932

  • Diameter: ø 8 ... 25 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 01/012
Fastening clamp for micro cylinder ø 12 mm (A)

Article no.: 11001934

  • Diameter: ø 8 ... 25 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 01/016
Fastening clamp for micro cylinder ø 16 mm (A)

Article no.: 11001935

  • Diameter: ø 8 ... 25 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 01/020
Fastening clamp for micro cylinder ø 20 mm (A)

Article no.: 11001936

  • Diameter: ø 8 ... 25 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZB 01/025
Fastening clamp for micro cylinder ø 25 mm (A)

Article no.: 11001937

  • Diameter: ø 8 ... 25 mm
  • Material: PA AISI 303
MZZB 02/011
Fastening clamp for round cylinder ø 11,3 mm

Article no.: 11001947

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/012
Fastening clamp for round cylinder ø 12 mm

Article no.: 11001951

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/013
Fastening clamp for round cylinder ø 13,3 mm

Article no.: 11001952

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/014
Fastening clamp for round cylinder ø 14 mm

Article no.: 11001953

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/016
Fastening clamp for round cylinder ø 16 mm

Article no.: 11001954

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/017
Fastening clamp for round cylinder ø 17,3 mm

Article no.: 11001955

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/018
Fastening clamp for round cylinder ø 18 mm

Article no.: 11001956

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/020
Fastening clamp for round cylinder ø 20 mm

Article no.: 11001957

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/021
Fastening clamp for round cylinder ø 21,3 mm

Article no.: 11001958

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/022
Fastening clamp for round cylinder ø 22 mm

Article no.: 11001959

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/024
Fastening clamp for round cylinder ø 24 mm

Article no.: 11001970

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/026
Fastening clamp for round cylinder ø 26,3 mm

Article no.: 11001971

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/027
Fastening clamp for round cylinder ø 27 mm

Article no.: 11001972

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/029
Fastening clamp for round cylinder ø 29 mm

Article no.: 11001973

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/030
Fastening clamp for round cylinder ø 30 mm

Article no.: 11001974

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/033
Fastening clamp for round cylinder ø 33,6 mm

Article no.: 11001975

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/036
Fastening clamp for round cylinder ø 36 mm

Article no.: 11001976

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/041
Fastening clamp for round cylinder ø 41,6 mm

Article no.: 11001977

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/045
Fastening clamp for round cylinder ø 45 mm

Article no.: 11001979

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/052
Fastening clamp for round cylinder ø 52,4 mm

Article no.: 11001980

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
MZZB 02/065
Fastening clamp for round cylinder ø 65,4 mm

Article no.: 11001981

  • Diameter: ø 11 ... 65 mm
  • Material: PA AISI 303
The selected altAttribute does not exist! MZZC 01/005
Mounting bracket for round cylinders with tie rods ø 5 ... 9 mm

Article no.: 11001938

  • Cylinder: ø 5 ... 9 mm
  • Material: PA AISI 303 6005A
The selected altAttribute does not exist! MZZC 01/032
Mounting bracket for round cylinders with tie rods ø 32 ... 40 mm

Article no.: 11001940

  • Cylinder: ø 32 ... 40 mm
  • Material: PA AISI 303 6005A
The selected altAttribute does not exist! MZZC 01/050
Mounting bracket for round cylinders with tie rods ø 50 ... 63 mm

Article no.: 11001941

  • Cylinder: ø 50 ... 63 mm
  • Material: PA AISI 303 6005A
The selected altAttribute does not exist! MZZC 01/082
Mounting bracket for round cylinders with tie rods ø 82 ... 100 mm

Article no.: 11001942

  • Cylinder: ø 82 ... 100 mm
  • Material: PA AISI 303 6005A
The selected altAttribute does not exist! MZZC 01/125
Mounting bracket for round cylinders with tie rods ø 125 mm

Article no.: 11001943

  • Cylinder: ø 125 mm
  • Material: PA AISI 303 6005A

To the top