技术数据
A端
Head A: Connection
  • M12
Head A: Angle cable outlet
  • 90°
Head A: Gender
Head A: Coding
  • A
Head A: No. of poles
  • 3
Head A: LED
Head A: Width across flats
  • AF13
Head A: Tightening torque
  • 0,6 Nm
Head A: Knurled nut material
  • 压铸锌,表面镀镍
Head A: Body color
  • 黑色
Labeling sleeve side A
B端
Head B: Connection
  • M8
Head B: Angle cable outlet
Head B: Gender
  • 母头
Head B: Coding
  • A
Head B: No. of poles
  • 3
Head B: LED
Head B: Width across flats
  • AF9
Head B: Tightening torque
  • 0,4 Nm
Head B: Knurled nut material
  • 压铸锌,表面镀镍
Head B: Body color
  • 黑色
Head B: Gasket material
  • FKM
Labeling sleeve side B
电缆
Cable length
  • 1500 cm
Length tolerance
  • ± 22,5 cm
Shielded
Conductor structure
  • 32 × 0,1 mm
AWG
  • 24
External sheath: Material
  • PUR
External sheath: Color
  • 黑色
Cable diameter
  • 4,1 mm ±5%
Wire cross section
  • 0.25 mm²
Cable: Temperature range (mobile)
  • - 25 ...+ 80 °C
Cable: Temperature range (fixed)
  • - 40 ...+ 80 °C
Operating voltage (only UL listed)
  • 30 VAC/DC
Shielded
Bending radius (fixed)
  • 20,5 mm
Number of wires
  • 3
Number and diameter of wires
  • 3x0.25
Length tolerance
  • ± 22,5 cm
Cable length
  • 1500 cm
Acceleration (C-track)
  • max. 10 m/s²
AWG
  • 24
Bending radius (fixed)
  • min. 5 × 外径
Torsion speed
  • 最高35次/分钟
Bending radius (mobile)
  • min. 10 × 外径
Cable type
  • 3
Cable weight
  • 约 26,4 g/m
Conductor structure
  • 32 × 0,1 mm
Cable diameter
  • 4,1 mm ±5%
Conductor: Material
  • 裸铜
External sheath: Material
  • PUR
Insulation: Material
  • PP
No. of bending cycles (C-track)
  • 约 10000000 周期
Nominal voltage
  • 300 V
No. of torsion cycles
  • 约 2000000 周期
Paired stranding
Single wire diameter
  • 0,1 mm
Cable: Test voltage
  • 2,5 kV
Torsion stress in °
  • ±180 °/m
Total stranding
  • 3芯绞线
Travel speed (C-track)
  • max. 3 m/s
Traversing path (horizontal)
  • max. 10 m
Wire cross section
  • 0.25 mm²
Wire processing
Wire diameter incl. isolation
  • 1,25 mm ±5%
External sheath: Color
  • 黑色
电气参数
Operating voltage
  • max. 50 VAC / 60 VDC
Operating voltage (only UL listed)
  • 30 VAC/DC
Nominal voltage
  • 300 V
Contact resistance
  • max. 30 mOhm
Operating current per contact
  • max. 4 A
机械参数
Head A: Degree of protection
  • IP65, IP66K, IP67
Head B: Degree of protection
  • IP65, IP66K, IP67
Bending radius (mobile)
  • min. 10 × 外径
Bending radius (fixed)
  • min. 5 × 外径
No. of bending cycles (C-track)
  • 约 10000000 周期
Torsion speed
  • 最高35次/分钟
Torsion stress in °
  • ±180 °/m
No. of torsion cycles
  • 约 2000000 周期
Acceleration (C-track)
  • max. 10 m/s²
Travel speed (C-track)
  • max. 3 m/s
环境条件
Temperature range (mobile)
  • - 25 ...+ 80 °C
Temperature range (fixed)
  • - 25 ...+ 85 °C
Cable: Temperature range (fixed)
  • - 40 ...+ 80 °C
Dragchain capable
Head A: Chemical resistance
Head A: Flame resistance
  • HB (UL 94)
Head A: Oil resistance
  • ASTM 1号油,矿物油,仅限于液压油
Head A: Acid and alkali resistant
Head A: Pollution degree
  • 3
Head B: Chemical resistance
Head B: Flame restistance
  • HB (UL 94)
Head B: Oil resistance
  • ASTM 1号油,矿物油,仅限于液压油
Head B: Acid and alkali resistant
Head B: Pollution degree
  • 3
Cable: Chemical resistance
  • 合格 (DIN EN 60811-404)
Cable: Flame resistance
  • 符合标准UL 1581 §1090 (H)、CSA FT2 和 IEC 60332-2-2
Cable: Oil resistance
  • 合格 (DIN EN 60811-404)
Cable: Silicone-free
商业数据
Eclass
  • 27060311

3D模型
3D模型

生成 CAD 模型需要从外部登录 CADENAS。


下载
数据表
EPLAN

图纸
Side A: Technical drawing
Side A: Coding
Side B: Technical drawing
Side B: Coding
Connection diagram
图纸

附件
Torque wrench
The selected altAttribute does not exist! CAM12.WS13-11238694

货号: 11238694

  • Torque wrench set
  • M12, AF 13, 0.6 Nm
The selected altAttribute does not exist! CAM12.W13-11238690

货号: 11238690

  • Wrench
  • M12, AF 13
The selected altAttribute does not exist! CAM8.W9-11238647

货号: 11238647

  • Wrench
  • M8, AF 9
The selected altAttribute does not exist! CAM8.WS9-11238649

货号: 11238649

  • Torque wrench set
  • M8, AF 9, 0.4 Nm

回到顶部