Product portfolio
Easy control of Universal Robots

Easy control of Universal Robots

VeriSens XF and XC series

  • Vision Guided Robotics effectively implemented
  • Up to 21 different feature checks
  • Integrated illumination and lenses (8 mm or 12 mm) or free choice of lenses (C-mount)
  • URCap, PROFINET, EtherNet/IP, TCP/UDP (Ethernet)
Open in product selector
Code reader and text reader – Extended functionality for complex inspection tasks  – The expert for check & sort applications – Text reader (OCR/OCV) – Code reader (1D/2D) – Double down: new VeriSens vision sensors – VeriSens vision sensors: Color checks with ColorFEX in a compact device

Reliable code readers and text readers

VeriSens ID series

  • Image-based inspection of 1D/2D codes as well as plain text (OCR/OCV)
  • Easy set up without font training
  • Integrated illumination and lenses (10 mm, 12 mm, or 16 mm)
  • PROFINET, Ethernet/IP, TCP/UDP (Ethernet), RS485
To the product
Code reader and text reader – Extended functionality for complex inspection tasks  – The expert for check & sort applications – Text reader (OCR/OCV) – Code reader (1D/2D) – Double down: new VeriSens vision sensors – VeriSens vision sensors: Color checks with ColorFEX in a compact device

Extended functionality for complex inspection tasks

VeriSens XF series

  • Up to 22 different feature checks
  • Automatic object alignment
  • Integrated illumination and lenses (8 mm, 10 mm, 12 mm, or 16 mm)
  • PROFINET, Ethernet/IP, TCP/UDP (Ethernet), RS485
Open in product selector
Maximum functionality and versatility

Maximum functionality and versatility

VeriSens XC series

  • Up to 22 different feature checks
  • Automatic object alignment
  • Free choice of lenses (C-mount), integrated flash controller
  • PROFINET, Ethernet/IP, TCP/UDP (Ethernet), RS485
Open in product selector
The selected altAttribute does not exist!

VeriSens Application Suite

  • 4 steps configuration
  • Configurable web interface
  • Offline test mode
  • Free software download
  • Video tutorials

Technological highlights

Image-based quality control
   

VeriSens vision sensors offer a complete image processing system in the shape of a sensor. Their compact industry-suited housing integrates an image sensor, illumination or illumination connection, lenses or interchangeable lens connection, software, as well as Ethernet and digital interfaces. They can therefore be used as inline solutions to check various features of products for early recognition and ejection of faulty parts. They offer 23 different feature checks. Following a one-time configuration on the PC with the VeriSens Application Suite, the vision sensors reliably perform their inspection tasks around the clock.

Which applications benefit from vision sensors?
Nowadays, practically everyone wants to benefit from the flexibility and versatility of image-based product inspections. However, in cases where PC-based image processing programs are too complex and expensive and the performance of optical sensors is too weak, vision sensors offer the ideal  solution.

They operate particularly efficiently in applications in which several characteristics must be tested simultaneously or in which the position of the inspected objects is constantly changing. VeriSens vision sensors are also the ideal components when different batches are tested on a production line and the acquired data is to be forwarded for evaluation. Thanks to PROFINET and Ethernet/IP, time-critical processes can also be easily and affordably implemented via Industrial Ethernet.


Your benefits
  • The solution for diverse inspection tasks
    • Up to 23 high-performance feature checks
    • Up to 32 feature checks combinable per job
    • Up to 255 jobs can be stored on the vision sensor
  • Reliable contour-based image processing in real time
    • Patented FEX image processor
  • Exact image evaluation and dimensional checks even if the vision sensors are mounted at an angle
    • Real-time correction of distortion, shading, and perspective bias
  • The fully integrated flash controller simplifies the system design, lowers costs, and saves integration time
    • VeriFlash flash controller
  • Set up color inspections fast and intuitively
    • Intelligent 3D color assistant ColorFEX
  • Reliable 360° part recognition without mechanical part alignment
    • FEXLoc part location
  • Real-time communication
    • PROFINET and Ethernet/IP
  • Secure communication and encrypted connection
    • SFTP and HTTPS
  • Store defect images and evaluate them at any time
    • FTP or SFTP client
  • Easy and fast configuration within minutes without programming languages
    • VeriSens Application Suite with configurable web interface

Applications

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top