Baumer innovative axle encoder portfolio provides reliable and proven solutions for speed measurement and condition monitoring. The robust magnetic sensing technology offers superb signal quality and flexibility.

  • Independent speed information to different subsystems from one encoder
  • Up to 4 sensing units per encoder independently configurable for the specific requirements of each sub system
  • Current and voltage incremental outputs freely combinable in one encoder
  • Dynamic and accurate speed measurement at all speeds including standstill over full temperature range 

 

  • Any number of pulses up to 1200 ppr, freely configurable per sensing unit (factory setting)
  • Smart functions, such as direction of rotation, digital speed threshold, heartbeat signal
  • Integrated temperature and acceleration sensors for sophisticated condition monitoring
  • Conforms to EN 50128 / EN 50129 SIL2 and EN 45545 HL3
Applications

For more information about these products, please send us a short e-mail: railway@baumer.com


Railway Speed Sensors

 

Application highlight – torsional vibration detection

Teaser_Service_Support_Railway_Control_E-Zchn-6760_600x338.jpg

Reliable, accurate and fast torsional vibration detection is key to increase traction performance, wheel set lifetime and safety. BPIK signals enable torsional vibration detection with ultimate dynamics and precision, by unsurpassed signal quality and robustness, high resolution and zero backlash. This enables reduced wear, increased traction and improved passenger comfort.

Overview of applications:

  • Traction control
  • Torsional vibration detection
  • Wheel slide protection
  • Train control
  • Bogie and wheel condition monitoring
  • Juridical recording
  • Drive information system
  • Hot box detection
  • Bogie hunting and derailment detection
  • Cold movement detection (CMD)

Downloads

Brochures / Catalogs
Flyer

Contact & more information

Our experts are always available for further information. Just send us an e-mail: railway@baumer.com


Membership in associations

VDB Verband der Bahnindustrie in Deutschland.png
SwissRail_Logo.png
To the top