Switzerland
ch
English
+41 52 728 11 22
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge measurement and detection
Light-band sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
Multicode Reader IDC200
Text reader (OCR/OCV) with code reading function
Starter Kits
Accessories image processing
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration.
Inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure measurement
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
Baumer Sensor Suite
USB-C CAN Adapter
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Digitalization
Food and beverage
Feeder technology
Metal and steel
Mobile Machines
Packaging industry
Railway Industry
Robotics – End-of-Arm Tooling
Pharmaceutical industry
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Product Overview
Rotary encoders / angle sensors
Encoders for synchronous motors
EFL580 stator coupling
EFL580 - SSI
Absolute encoders
EFL580 - SSI
Cone shaft
Encoder singleturn / SSI
Optical sensing method
Resolution: singleturn 13 bit
Additional incremental signals 2048 sine periods
Cone shaft
Operating temperature max. +105 °C
available on request
Inquire
Share
Technical data
Downloads
Technical data
Downloads
Technical data
show all
Technical data - electrical ratings
Voltage supply
5 VDC ±10 % (please consider the voltage drop on the supply cable)
Reverse polarity protection
Yes
Consumption w/o load
≤50 mA
Initializing time typ.
20 ms after power on
Interface
SSI
SinCos
Function
Singleturn
Steps per revolution
8192 / 13 bit
Sensing method
Optical
Code
Gray
Code sequence
CW/CCW coded by connection
Inputs
SSI clock
Zero setting input
Output stages
SSI data: Linedriver RS422
Incremental output
2048 sinewaves A, B, sine 1 Vpp
Interference immunity
EN 61000-6-2
Emitted interference
EN 61000-6-4
Approval
UL approval / E63076
Technical data - mechanical design
Size (flange)
ø58 mm
Shaft type
ø9.25 mm cone shaft (1:10)
Protection EN 60529
IP 64
Operating speed
≤6000 rpm (electric)
Rotor moment of inertia
20 gcm²
Material
Housing: aluminium
Flange: aluminium
Operating temperature
-25...+105 °C
Relative humidity
95 % non-condensing
Resistance
EN 60068-2-6
Vibration ±4 mm - 10-61 Hz, 30 g - 61-2000 Hz
EN 60068-2-27
Shock 200 g, 3 ms
Weight approx.
620 g (5 m cable)
Connection
Cable 5 m with D-SUB, 15-pin
Downloads
show all
Data sheet
EFL580 - SSI
DE
(
pdf
| 421 KB)
EFL580 - SSI
EN
(
pdf
| 409 KB)
EFL580 - SSI
FR
(
pdf
| 395 KB)
Quickstart
EFL580 - SSI
DE/EN
(
pdf
| 849 KB)
Certificates / approvals
UL certificate E63076
EN
(
pdf
| 387 KB)
To the top