Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±10 %
  • 10...30 VDC
Consumption typ.
  • 80 mA (5 VDC, w/o load)
  • 60 mA (24 VDC, w/o load)
Pulses per revolution
  • 7200 … 320000
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (24K)
  • ≤1300 kHz (05A)
Output signals
  • A 90° B, N + inverted
Output stages
  • Antivalent
  • Push-pull short-circuit proof
  • Push-pull antiv. short-circuit proof
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-3
Approval
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø55 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Admitted shaft load
  • ≤40 N axial
  • ≤60 N radial
Flange
  • Clamping flange
Protection DIN EN 60529
  • IP 42
  • IP 65
Operating speed
  • ≤12000 rpm (IP 42)
  • ≤6000 rpm (IP 65)
Operating torque typ.
  • 0,022 Nm (IP 42)
  • 0,026 Nm (IP 65)
Material
  • Housing: steel
  • Housing: aluminium (connection ‑A)
  • Flange: aluminium
Operating temperature
  • -20...+85 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • DIN EN 60068-2-6 Vibration 10 g, 10-200 Hz
  • DIN EN 60068-2-27 Shock 50 g, 11 ms
Connection
  • Connector M23, 12-pin
  • Cable 2 m
Weight approx.
  • 300 g

Downloads
Output circuits

Drawings

Dimensions


Accessories
Mounting accessories
Mounting solid shaft encoders – Mounting adaptor for encoders with clamping flange – Mounting adaptor for encoders with clamping flange (M3) (Z 119.017) Mounting adaptor for encoders with clamping flange (M3) (Z 119.017)

Article no.:10125051

  • Mounting angle inclusive fixing screws for encoder with clamping flange and mounting bore M3

Mounting solid shaft encoders – Adaptor plate for clamping flange for modification into synchro flange – Adaptor plate for clamping flange for modification into synchro flange (Z 119.013) Adaptor plate for clamping flange for modification into synchro flange (Z 119.013)

Article no.:10141255

  • Adaptor plate for encoder with clamping flange for modification into synchro flange

Bellows coupling aluminium/stainless steel 10 mm

Article no.:11053277

  • Bellows coupling with aluminium/stainless steel

Connectors and cables
Female connector M23, 12-pin, straight, without cable

Article no.:10107687

  • Female connector M23 with screwable nut
  • With or without cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing

Programming accessories
Set of programming tools

Article no.:10161910


To the top