Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±5 %
  • 8...30 VDC
  • 4.75...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes (HTL)
  • Yes (TTL, max. 1 s and 1 signal)
Consumption w/o load
  • ≤70 mA
Pulses per revolution
  • 100 … 5000
Phase shift
  • 90 ° ±10°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90° ±10 %
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
  • ≤160 kHz (HTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • TTL/RS422
  • HTL/push-pull
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-3
Approval
  • UL 508 / CSA 22.2
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Admitted shaft load
  • ≤40 N axial
  • ≤80 N radial
Flange
  • Synchro flange
Protection DIN EN 60529
  • IP 65 (without shaft seal)
  • IP 67 (with shaft seal)
Operating speed
  • ≤6000 rpm (+20 °C, IP 67)
  • ≤12000 rpm (+20 °C, IP 65)
Starting torque
  • ≤0,015 Nm (+20 °C, IP 65)
  • ≤0,02 Nm (+20 °C, IP 67)
Material
  • Housing: aluminium die-cast
  • Flange: aluminium
  • Solid shaft: stainless steel
Operating temperature
  • -40...+85 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • DIN EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • DIN EN 60068-2-27 Shock 300 g, 6 ms
Connection
  • Flange connector M12, 8-pin
  • Flange connector M23, 12-pin
  • Cable
Weight approx.
  • 300 g

Downloads
3D CAD data
  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable axial, IP65 / STEP (EIL580-SY06.5Tx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable axial, IP67 / STEP (EIL580-SY06.7Tx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable radial, IP65 / STEP (EIL580-SY06.5Rx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable radial, IP67 / STEP (EIL580-SY06.7Rx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable tangential, IP65 / STEP (EIL580-SY06.5Px.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable tangential, IP67 / STEP (EIL580-SY06.7Px.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M12 axial, IP65 / STEP (EIL580-SY06.5Ax.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M12 axial, IP67 / STEP (EIL580-SY06.7Ax.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M12 radial, IP65 / STEP (EIL580-SY06.5Bx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M12 radial, IP67 / STEP (EIL580-SY06.7Bx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M23 axial, IP65 / STEP (EIL580-SY06.5Dx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M23 axial, IP67 / STEP (EIL580-SY06.7Dx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M23 radial, IP65 / STEP (EIL580-SY06.5Fx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M23 radial, IP67 / STEP (EIL580-SY06.7Fx.xxxxx.A)

Certificates/licenses
Declarations of conformity
  • Incremental encoders EIL580-, HS35-, ITD2x-, ITD3-, ITD4x-, ITD6x-, ITD70-, TIL- series and ITD- combination

Assembly instructions

Drawings

Dimensions


Accessories
Mounting accessories
Coupling CPS25 L=19 d1=06/d2=06

Article no.:11065916

  • Separable, torsion proof coupling with small profile depth

Coupling CPS25 L=19 d1=06/d2=08

Article no.:11065917

  • Separable, torsion proof coupling with small profile depth

Coupling CPS25 L=19 d1=10/d2=06

Article no.:11065922

  • Separable, torsion proof coupling with small profile depth

Coupling CPS25 L=19 d1=11/d2=06

Article no.:11065926

  • Separable, torsion proof coupling with small profile depth

Coupling CPS25 L=19 d1=12/d2=06

Article no.:11065928

  • Separable, torsion proof coupling with small profile depth

Mounting solid shaft encoders – Spring washer coupling D1=6 / D2=10 (Z 121.C01) – Spring washer coupling D1=6 / D2=6 (Z 121.C02) – Spring washer coupling D1=10 / D2=10 (Z 121.C03) – Spring washer coupling D1=10 / D2=16 (Z 121.C04) – Spring washer coupling D1=6 / D2=16 (Z 121.C05) – Spring washer coupling D1=10 / D2=14 (Z 121.C06) – Spring washer coupling D1=10 / D2=12 (Z 121.C07) – Spring washer coupling D1=8 / D2=10 (Z 121.C08) Spring washer coupling D1=6 / D2=6 (Z 121.C02)

Article no.:10141131

  • Operating speed ≤12000 rpm
  • Electric isolated
  • Plug-in version

Mounting solid shaft encoders – Spring washer coupling D1=6 / D2=10 (Z 121.C01) – Spring washer coupling D1=6 / D2=6 (Z 121.C02) – Spring washer coupling D1=10 / D2=10 (Z 121.C03) – Spring washer coupling D1=10 / D2=16 (Z 121.C04) – Spring washer coupling D1=6 / D2=16 (Z 121.C05) – Spring washer coupling D1=10 / D2=14 (Z 121.C06) – Spring washer coupling D1=10 / D2=12 (Z 121.C07) – Spring washer coupling D1=8 / D2=10 (Z 121.C08) Spring washer coupling D1=6 / D2=10 (Z 121.C01)

Article no.:10141132

  • Operating speed ≤12000 rpm
  • Electric isolated
  • Plug-in version

Mounting solid shaft encoders – Spring washer coupling D1=6 / D2=10 (Z 121.C01) – Spring washer coupling D1=6 / D2=6 (Z 121.C02) – Spring washer coupling D1=10 / D2=10 (Z 121.C03) – Spring washer coupling D1=10 / D2=16 (Z 121.C04) – Spring washer coupling D1=6 / D2=16 (Z 121.C05) – Spring washer coupling D1=10 / D2=14 (Z 121.C06) – Spring washer coupling D1=10 / D2=12 (Z 121.C07) – Spring washer coupling D1=8 / D2=10 (Z 121.C08) Spring washer coupling D1=6 / D2=16 (Z 121.C05)

Article no.:11034139

  • Operating speed ≤12000 rpm
  • Electric isolated
  • Plug-in version

Bellows coupling aluminium/stainless steel D1=06 / D2=10

Article no.:11050507

  • Bellows coupling with aluminium/stainless steel

Mounting solid shaft encoders – Mounting adaptor for encoders with synchro flange – Mounting adaptor for synchro flange (Z 119.015) – Mounting adaptor for encoders with synchro flange (Z 119.015) Mounting adaptor for encoders with synchro flange (Z 119.015)

Article no.:10117667

  • Glass-fiber reinforced plastic
  • excellent resistance against temperature and chemicals
  • Electrically isolated encoder mount

Set of eccentric fixings for mounting clamp (10117667): 3x eccentric fixings, screws and nuts

Article no.:10117668

Set of eccentric fixings type A

Article no.:11065545

Mounting solid shaft encoders – Bearing flange for encoders with synchro flange (Z 119.035) – Bearing flange for encoders with synchro flange (Z 119.035) Bearing flange for encoders with synchro flange (Z 119.035)

Article no.:10158124

  • For all encoder with synchro flange and 6 mm shaft
  • Material: Aluminium, bare

Connectors and cables
Connection cable 2 m shielded with female connector M12, 8-pin, straight (ESG 34FH0200G)

Article no.:10127844

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 5 m shielded with female connector M12, 8-pin, straight (ESG 34FH0500G)

Article no.:10129332

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 10 m shielded with female connector M12, 8-pin, straight (ESG 34FH1000G)

Article no.:10129333

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 2 m shielded with female connector M12, 8-pin, angled (ESW 33FH0200G)

Article no.:11053961

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 5 m shielded with female connector M12, 8-pin, angled (ESW 33FH0500G)

Article no.:11053962

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 10 m shielded with female connector M12, 8-pin, angled (ESW 33FH1000G)

Article no.:10170054

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 1 m shielded with female connector M23, 12-pin

Article no.:11095302

  • Connection cable shielded with female connector M23, open cable end
  • Cable (4x2x0.14 mm²)
  • 12 pin version
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA certification
  • Temperature -40...+85 °C (fixed installation)

Connection cable 2 m shielded with female connector M23, 12-pin

Article no.:11100408

  • Connection cable shielded with female connector M23, open cable end
  • Cable (4x2x0.14 mm²)
  • 12 pin version
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA certification
  • Temperature -40...+85 °C (fixed installation)

Connection cable 5 m shielded with female connector M23, 12-pin

Article no.:11100430

  • Connection cable shielded with female connector M23, open cable end
  • Cable (4x2x0.14 mm²)
  • 12 pin version
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA certification
  • Temperature -40...+85 °C (fixed installation)

Connection cable 10 m shielded with female connector M23, 12-pin

Article no.:11100431

  • Connection cable shielded with female connector M23, open cable end
  • Cable (4x2x0.14 mm²)
  • 12 pin version
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA certification
  • Temperature -40...+85 °C (fixed installation)


To the top