Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±10 %
  • 20...28 VDC
Consumption typ.
  • 25 mA (5 VDC, w/o load)
  • 30 mA (24 VDC, w/o load)
Pulses per revolution
  • 2 … 1024
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Magnetic
Output frequency
  • ≤320 kHz
Output signals
  • A 90° B, N + inverted
Output stages
  • Antivalent
  • Push-pull short-circuit proof
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-3
Approval
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø30 mm
Shaft type
  • ø5 mm solid shaft
Admitted shaft load
  • ≤10 N axial
  • ≤10 N radial
Flange
  • Synchro flange
Protection DIN EN 60529
  • IP 64
Operating speed
  • ≤6000 rpm
Starting torque
  • ≤0,3 Ncm
Material
  • Housing: polyamide black
  • Flange: aluminium
Operating temperature
  • -20...+85 °C
  • -20...+65 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • DIN EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • DIN EN 60068-2-27 Shock 100 g, 6 ms
Connection
  • Connector M9, 5-pin
  • Connector M9, 8-pin
  • Cable 1 m
Weight approx.
  • 90 g

Downloads
Declarations of conformity
Output circuits

Drawings

Dimensions


Accessories
Mounting accessories
Clamp set ø10 mm

Article no.:10106004

  • Set consists of three eccentric fixing

Connectors and cables
Female connector M9, 8-pin, straight

Article no.:10132983

Female connector M9, 8-pin, straight, 2 m cable

Article no.:11094664

Female connector M9, 8-pin, straight, 5 m cable

Article no.:11094665

Female connector M9, 5-pin, straight, 2 m cable

Article no.:11094660

Female connector M9, 5-pin, straight, 5 m cable

Article no.:11094662


To the top