Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤100 mA (24 VDC)
Initializing time typ.
  • 250 ms after power on
Interface
  • CANopen®
  • EtherNet/IP
  • Profibus-DPV0
  • PROFINET
Function
  • Multiturn
Device adress
  • Rotary switch in bus cover (type-specific)
Steps per revolution
  • ≤8192 / 13 bit
Number of revolutions
  • ≤65536 / 16 bit
Absolute accuracy
  • ±0.025 °
Sensing method
  • Optical
Code
  • Binary
Code sequence
  • CW/CCW programmable
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Programmable parameters
  • Steps per revolution
  • Number of revolutions
  • Preset
  • Scaling
  • Rotating direction
Diagnostic function
  • Position or parameter error
  • Multiturn sensing
Approval
  • UL approval / E63076
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Flange
  • Clamping flange
Protection EN 60529
  • IP 67
Operating speed
  • ≤10000 rpm (mechanical)
  • ≤6000 rpm (electric)
Starting acceleration
  • ≤1000 U/s²
Starting torque
  • ≤0.03 Nm (+25 °C, IP 67)
Rotor moment of inertia
  • 20 gcm²
Admitted shaft load
  • ≤20 N axial
  • ≤40 N radial
Material
  • Housing: stainless steel 1.4404
  • Flange: stainless steel 1.4404
  • Bus cover: stainless steel 1.4404
Operating temperature
  • -25...+85 °C
  • -40...+85 °C (optional)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 16-2000 Hz
  • EN 60068-2-27
  • Shock 200 g, 6 ms
Weight approx.
  • 900 g
Connection
  • Bus cover

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
Certificates / approvals
Bus cover

Drawings

Accessories
Mounting accessories
The selected altAttribute does not exist! Bellows coupling - stainless steel (D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11191971

  • Bellows coupling with stainless steel
  • Backlash-free angular synchronous transmission
  • Optimum compensation of misalignments
  • Very high torsional rigidity
  • Small restoring force
  • Vibration damping
  • Bellows and screw hubs with stainless steel

To the top