Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤100 mA (SSI)
Initializing time
  • ≤500 ms after power on
Interface
  • SSI
Function
  • Multiturn
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Additional outputs
  • Square-wave TTL/HTL,TTL/RS422
Sensing method
  • Magnetic
Code
  • Gray or binary
Code sequence
  • CW (factory setting)
Input signals
  • SSI clock, PRESET, rotating direction
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Diagnostic function
  • Function control
Status indicator
  • 4 LEDs in device back side
Approval
  • CE
Technical data - electrical ratings (speed switches)
Switching accuracy
  • ± 2 % (or 1 Digit)
Switching outputs
  • 1 output (Open collector, solid state relay on request)
Output switching capacity
  • 30 VDC; ≤100 mA
Switching delay time
  • ≤20 ms
Technical data - mechanical design
Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Flange
  • EURO flange B10
  • Housing foot B3
Protection DIN EN 60529
  • IP 66/IP 67
Operating speed
  • ≤12000 rpm
Range of switching speed
  • ns (off) = ±2...12000 rpm, factory setting 12000 rpm
Operating torque typ.
  • 10 Ncm
Rotor moment of inertia
  • 1 kgcm²
Admitted shaft load
  • ≤450 N axial
  • ≤650 N radial
Material
  • Housing: aluminium alloy
  • Shaft: stainless steel
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C5-M (CX) according to ISO 12944-2
Operating temperature
  • -40...+95 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • IEC 60068-2-6 Vibration 30 g, 10-2000 Hz
  • IEC 60068-2-27 Shock 400 g, 1 ms
Weight approx.
  • 1,9 kg (depending on version)
Connection
  • Terminal box
  • Flange connector M23

Downloads
3D CAD data
  • PMG10 SSI, solid shaft ø11 mm with EURO flange B10, 2x terminal box with cable gland M20 (PMG10x-SHx.1MUx.xxxxxx)

Declarations of conformity
Assembly instructions

Accessories
Mounting accessories
K 35

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible

K 50

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible

K 60

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Additional key possible

Connectors and cables
HEK 8
HEK 17
Mating connector M23, solder version, 12-pin, CCW

Article no.: 11068577

Mating connector M23, solder version, 17-pin, CCW

Article no.: 11068551

Mating connector M23 (11 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 1 m

Article no.: 11172482

Mating connector M23 (11 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 3 m

Article no.: 11172481

Mating connector M23 (11 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 5 m

Article no.: 11172499

Mating connector M23 (11 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 10 m

Article no.: 11172580

Mating connector M23 (17 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 3 m

Article no.: 11172463


To the top