Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤200 mA
Initializing time
  • ≤500 ms after power on
Interface
  • PROFINET
Function
  • Multiturn
Transmission rate
  • 100 MBaud
Device adress
  • Automatic address designation
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Additional outputs
  • Square-wave TTL/HTL,TTL/RS422
Sensing method
  • Magnetic
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Programmable parameters
  • Steps per revolution
  • Number of revolutions
  • Preset, scaling, rotating direction
Diagnostic function
  • Position or parameter error
Status indicator
  • DUO-LED und LEDs link/activity in bus connecting box 4 LEDs in device back side
Approval
  • CE
Technical data - electrical ratings (speed switches)
Switching accuracy
  • ± 2 % (or 1 Digit)
Switching outputs
  • 1 output (Open collector, solid state relay on request)
Output switching capacity
  • 30 VDC; ≤100 mA
Switching delay time
  • ≤20 ms
Technical data - mechanical design
Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Flange
  • EURO flange B10
  • Housing foot B3
Protection DIN EN 60529
  • IP 66/IP 67
Operating speed
  • ≤6000 rpm
Range of switching speed
  • ns (off) = ±2...6000 rpm, factory setting 6000 rpm
Operating torque typ.
  • 10 Ncm
Rotor moment of inertia
  • 1 kgcm²
Admitted shaft load
  • ≤450 N axial
  • ≤650 N radial
Material
  • Housing: aluminium alloy
  • Shaft: stainless steel
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C5-M (CX) according to ISO 12944-2
Operating temperature
  • -40...+85 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • IEC 60068-2-6 Vibration 30 g, 10-2000 Hz
  • IEC 60068-2-27 Shock 400 g, 1 ms
Weight approx.
  • 2,7 kg (depending on version)
Connection
  • Bus connecting box
  • Terminal box incremental

Downloads
software
Declarations of conformity
Assembly instructions
Manual

Accessories
Mounting accessories
K 35

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible

K 50

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible

K 60

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Additional key possible


To the top