Product portfolio
Hollow shafts up to 8 mm – axial sensing – Absolute encoders EAM500 with only 10 mm installation depth

Hollow shafts up to 8 mm – axial sensing

MAGRES EAM500

  • For shafts from 5 ... 8 mm (axial sensing)
  • Mounting depth 10 mm
  • CANopen, analog interface
  • Singleturn resolution up to 14 bits
Open in product selector
Hollow shaft 30 mm

Hollow shaft 30 mm

HDmag MHAD50

  • For 30 mm shafts
  • CANopen, SSI interface
  • Resolution  ≤ 16 bits
  • Additional incremental signals
Absolute bearingless encoders – Hollow shafts up to 340 mm – high resolution

Hollow shafts up to 340 mm – high resolution

HDmag MHAP

  • For shafts 16 ... 340 mm
  • SSI interface
  • Singleturn resolution up to 17 bits
Open in product selector
High-resolution magnetic belt encoder for large shaft diameters – Flexible magnetic belt mounting – for shafts up to 3183 mm  – Incremental – for shafts up to 3183 mm – Quasi-absolute – for large shafts up to 3183 mm – Flexible magnetic belt mounting – for shafts up to 3183 mm

Flexible magnetic belt mounting – for shafts up to 3183 mm

HDmag MQR 3000F

  • For shafts from 300 ... 3183 mm
  • SSI interface
  • Singleturn resolution ≤ 24 bits
  • Quasi-absolute position
  • Additional speed signal via SSI
  • Installed anywhere on the shaft, no free shaft end required
To the product

Bearingless encoders - wear-free and magnetic scanning principle.
 

Bearingless encoders from Baumer excel by their wear-free and magnetic scanning principle. Bearingless encoders are robust and reliable even under the harshest environmental conditions such as cold, moisture and dirt. Compared with bearing systems, bearingless encoders are very space-saving due to their small installation depth. Due to the compactness they can be integrated directly into existing systems. A costly and unprotected external mounting is therefore needless. Thanks to their durability and compact design, bearingless encoders from Baumer are the ideal choice for a broad field of applications.


Your benefits
  • Flexible and easy selection
    • Broad portfolio for shaft designs from 5 ... 3183 mm, from small drive shafts to large drive / generator shafts
  • Reliable and durable operation
    • Wearfree and non-contact magnetic sensing, high speed
    • Resistant to dirt, shocks and vibration
  • Space-saving with high mounting tolerances
    • Short mounting depth thanks to radial sensing, minimum mounting depth 10 mm
    • High axial and radial air gap of up to ±5 mm (sensor head to magnetic pole wheel) allow easy installation and guarantee reliable operation, even under extreme conditions
  • Supporting all standard controllers
    • SSI and CANopen interface, additional incremental signals (square or sine wave)

Applications

Angle,  position and speed feedback

  • Motor feedback
  • Textile machinery
  • Printing machinery
  • Elevator industry
  • Wind turbines
  • Hydro power stations
  • Large drives (steel mills)
  • Generators
  • Azipod / pod drives
  • Cranes
  • Paper machines

Downloads
Brochures / Catalogs

To the top