• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filter by attributes

Product group

Sensing distance max.

Housing

Output circuit/interface

Housing version

Connection types

Particular characteristics

Operating temperature

Adjustability

Image Product name Product group Housing Scanning range Sd Features
UNAM 50I6121

Article no.: 10134142

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 50I6121/S14

Article no.: 10129530

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 50N1721

Article no.: 10130405

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 350 … 2500 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 50N1721/S14

Article no.: 10232792

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 350 … 2500 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 50N3721

Article no.: 10233674

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 350 … 2500 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 50N3721/S14

Article no.: 10232794

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 350 … 2500 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 50P1721

Article no.: 10233672

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 350 … 2500 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 50P3721

Article no.: 10233675

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 350 … 2500 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 50P3721/S14

Article no.: 10232793

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 350 … 2500 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 50U6121

Article no.: 10156679

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 50U6121/S14

Article no.: 10131880

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 70I6131/S14

Article no.: 11099364

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 600 … 6000 mm
Features
  • Current output
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 70U6131/S14

Article no.: 11099363

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 600 … 6000 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UZAM 50N6121

Article no.: 10131013

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
  • 2 point proximity switch
Scanning range Sd
  • 350 … 2500 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Inquire
UZAM 50N6121/S14

Article no.: 10129063

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
  • 2 point proximity switch
Scanning range Sd
  • 350 … 2500 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UZAM 50P6121

Article no.: 10128562

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
  • 2 point proximity switch
Scanning range Sd
  • 350 … 2500 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Inquire
UZAM 50P6121/S14

Article no.: 10128563

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
  • 2 point proximity switch
Scanning range Sd
  • 350 … 2500 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UZAM 70N8131/S14C

Article no.: 11099366

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
  • 2 point proximity switch
Scanning range Sd
  • 600 … 6000 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UZAM 70P8131/S14C

Article no.: 11099365

Product group
  • Ultrasonic proximity sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
  • 2 point proximity switch
Scanning range Sd
  • 600 … 6000 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top