Technical data
General data
Type
  • Liquid level sensor
Light source
  • Pulsed infrared diode
Output indicator
  • LED red
Sensitivity adjustment
  • No
Wave length
  • 950 nm
Max. outer diameter of the pipe / tube
  • 3 … 7 mm
Max. thickness of the pipe / tube
  • 1 mm
Electrical data
Response time / release time
  • < 2 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 25 mA
Voltage drop Vd
  • <1 VDC
Output function
  • Light / dark operate switchable
Output circuit
  • PNP
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 16 mm
Height / length
  • 28 mm
Depth
  • 26 mm
Design
  • Rectangular
Housing material
  • PC
Connection types
  • Cable 3 pin, 2 m
Ambient conditions
Operating temperature
  • -10 … +55 °C
Protection class
  • IP 50

Downloads
Data sheet
Quickstart
CAD

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

To the top