Technical data
general data
nominal sensing distance Sn
  • 5 mm
mounting type
  • non-flush
GND electrode
  • no
temperature drift
  • ± 15 % (0 ... +70 °C)
sensitivity adjustment
  • no
output indicator
  • LED yellow
measurement type
  • contactless
field of application
detection of non-conductive media
  • yes
fill level detection through container
  • yes
liquids in direct contact
  • yes
object detection / bulk goods
  • yes
electrical data
voltage supply range +Vs
  • 10 … 30 VDC
current consumption max. (no load)
  • 20 mA
output circuit
  • NPN break function (NC)
output current
  • < 200 mA
voltage drop Vd
  • < 1,5 VDC
switching frequency
  • < 50 Hz
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
type
  • cylindrical threaded
housing material
  • PBT
dimension
  • 18 mm
housing length
  • 63,5 mm
connection types
  • cable, 2 m
ambient conditions
operating temperature
  • -25 … +75 °C
protection class
  • IP 67/65 (sensing face/sensor)

Downloads
3D CAD data
Certificates / approvals

Drawings

dimension drawing

connection diagram


Accessories
peripherals
11084377
Test unit for sensors digital, Peripherals

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

mounting accessories
10151658
Sensofix series 18, Mounting accessories

Article no.: 10151658

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel


To the top