• Image
  • Product name
  • measurement technology
  • function
  • features

Filter by attributes

measurement technology

function

compliance and approvals

Image Product name measurement technology function features
PFMN
U500.DA0.2-IA1B.72F

Article no.:11200630

measurement technology
  • Ultrasonic level sensors
function
  • Continuous level measurement
features
  • current output
  • qTeach, line-Teach
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.DA0.2-IAMJ.72F

Article no.:11200625

measurement technology
  • Ultrasonic level sensors
function
  • Continuous level measurement
features
  • current output
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.DA0.2-UA1B.72F

Article no.:11200629

measurement technology
  • Ultrasonic level sensors
function
  • Continuous level measurement
features
  • voltage output
  • qTeach, line-Teach
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.DA0.2-UAMJ.72F

Article no.:11200623

measurement technology
  • Ultrasonic level sensors
function
  • Continuous level measurement
features
  • voltage output
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.PA0.2-GP1J.72F

Article no.:11200632

measurement technology
  • Ultrasonic level sensors
function
  • Point level detection
  • Continuous level measurement
features
  • push-pull
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.PA0.2-GP2J.72F

Article no.:11200633

measurement technology
  • Ultrasonic level sensors
function
  • Point level detection
  • Continuous level measurement
features
  • push-pull
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 67
UR18.DA0.2-IA1B.9SF

Article no.:11200642

measurement technology
  • Ultrasonic level sensors
function
  • Continuous level measurement
features
  • current output
  • qTeach, line-Teach
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA0.2-IAMJ.9SF

Article no.:11200640

measurement technology
  • Ultrasonic level sensors
function
  • Continuous level measurement
features
  • current output
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA0.2-UA1B.9SF

Article no.:11200641

measurement technology
  • Ultrasonic level sensors
function
  • Continuous level measurement
features
  • voltage output
  • qTeach, line-Teach
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA0.2-UAMJ.9SF

Article no.:11200639

measurement technology
  • Ultrasonic level sensors
function
  • Continuous level measurement
features
  • voltage output
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.PA0.2-GP1J.9SF

Article no.:11200644

measurement technology
  • Ultrasonic level sensors
function
  • Point level detection
  • Continuous level measurement
features
  • push-pull
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.PA0.2-GP2J.9SF

Article no.:11200645

measurement technology
  • Ultrasonic level sensors
function
  • Point level detection
  • Continuous level measurement
features
  • push-pull
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 69
PBMH
PBMH autoclavable
PFMH
PBMN flush
CFAK 12N1103

Article no.:10164642

measurement technology
  • Capacitive level switches
function
  • Point level detection
features
  • NPN make function (NO)
  • no
  • cable, 2 m
  • 70 °C
  • IP 67
CFAK 12N1140/KS35L

Article no.:11039126

measurement technology
  • Capacitive level switches
function
  • Point level detection
features
  • NPN make function (NO)
  • no
  • flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
CFAK 12N1140/L

Article no.:11039124

measurement technology
  • Capacitive level switches
function
  • Point level detection
features
  • NPN make function (NO)
  • no
  • cable, 2 m
  • 50 °C
  • IP 67
CFAK 12N3103

Article no.:11001685

measurement technology
  • Capacitive level switches
function
  • Point level detection
features
  • NPN break function (NC)
  • no
  • cable, 2 m
  • 70 °C
  • IP 67
CFAK 12N3140/KS35L

Article no.:11045948

measurement technology
  • Capacitive level switches
function
  • Point level detection
features
  • NPN break function (NC)
  • no
  • flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
CFAK 12N3140/L

Article no.:11045947

measurement technology
  • Capacitive level switches
function
  • Point level detection
features
  • NPN break function (NC)
  • no
  • cable, 2 m
  • 50 °C
  • IP 67
CFAK 12P1103

Article no.:10129050

measurement technology
  • Capacitive level switches
function
  • Point level detection
features
  • PNP make function (NO)
  • no
  • cable, 2 m
  • 70 °C
  • IP 67
CFAK 12P1140/KS35L

Article no.:11017112

measurement technology
  • Capacitive level switches
function
  • Point level detection
features
  • PNP make function (NO)
  • no
  • flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
CFAK 12P1140/L

Article no.:11017111

measurement technology
  • Capacitive level switches
function
  • Point level detection
features
  • PNP make function (NO)
  • no
  • cable, 2 m
  • 50 °C
  • IP 67
CFAK 12P3103

Article no.:10164795

measurement technology
  • Capacitive level switches
function
  • Point level detection
features
  • PNP break function (NC)
  • no
  • cable, 2 m
  • 70 °C
  • IP 67
CFAK 12P3140/KS35L

Article no.:11045946

measurement technology
  • Capacitive level switches
function
  • Point level detection
features
  • PNP break function (NC)
  • no
  • flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
CFAK 12P3140/L

Article no.:11045945

measurement technology
  • Capacitive level switches
function
  • Point level detection
features
  • PNP break function (NC)
  • no
  • cable, 2 m
  • 50 °C
  • IP 67
CFAK 18N1100

Article no.:11001673

measurement technology
  • Capacitive level switches
function
  • Point level detection
features
  • NPN make function (NO)
  • no
  • cable, 2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)

Did not find what you were looking for?

To the top