Technical data
General data
Particular characteristics
  • Heat resistant
Type
  • Through beam sensor
Actual range Sb
  • 690 mm
Response time / release time
  • 0.05 … 5 ms
Type of head (fiber optic cable)
  • Cylindrical threaded (axial)
Width / diameter (head)
  • 4 mm
Height / length (head)
  • 14 mm
Material (head)
  • Stainless steel
Bending radius
  • 25 mm
Cable jacket diameter
  • 2.2 mm
Material cable jacket
  • PE
Fiber cross section
  • 0
Material (fiber optic cable)
  • Plastic
Length (fiber optic cable)
  • 2000 mm
Operating temperature
  • -30 … +105 °C

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings

Accessories
Mounting accessories
10114652
Cutting tool for plastic fiber optics

Article no.: 10114652

  • Delivered with every plastic fiber optic
10119911
Mounting bracket Ø 2,2 mm

Article no.: 10119911

  • Material: Aluminum
10156738
Fiber optic cable extension 2 m

Article no.: 10156738

  • Reduction in range due to fiber optic extension: 2 m = approx. 25%
10158142
Fiber optic cable extension 5 m

Article no.: 10158142

  • Reduction in range due to fiber optic extension: 5 m = approx. 60%
10145523
Fiber optic cable extension 5 m highly flexible

Article no.: 10145523

  • Reduction in range due to fiber optic extension: 5 m = approx. 60%
Lenses and components
10134541
Doubling lens increases the actual range (paires)

Article no.: 10134541

  • Increases the actual range Sb by a factor of 6
  • Contents: 2 pieces
10134540
Doubling lens increases the actual range (paires)

Article no.: 10134540

  • Side view version
  • Increases the actual range Sb by a factor of 6
  • Contents: 2 pieces

To the top