Technical data
electrical data
number of poles
  • 4
connectors
  • M12 connector, screw lock
  • RJ45
mechanical data
bending radius static
  • 31 mm
bending radius moved installation
  • 62 mm
bending cycles
  • 1000000
use in cable carriers
  • yes
cable length [m]
  • 5 m
weight
  • ≤ 300 g
material
  • PUR
interface
data interface
  • Ethernet
environmental conditions
flame resistance
  • UL 758/1581 (horizontal)
  • UL 758/1581 FT2
halogen-free
  • DIN VDE 0472 part 815
  • DIN EN 50267-2-1
resistance to oil
  • DIN EN 60811-2-1
operation temperature (static)
  • -50 ... +80 °C
protection class
  • IP 67 (camera side)

Downloads
Data sheet

Diagrams

pin assignment


To the top