Technical data
electrical data
number of poles
  • 4
connectors
  • M12 male connector, screw lock
mechanical data
bending radius static
  • 26 mm
bending radius moved installation
  • 52 mm
use in cable carriers
  • no
cable length [m]
  • 5 m
weight
  • ≤ 288 g
material
  • PUR
interface
data interface
  • Ethernet
environmental conditions
flame resistance
  • IEC 60332-1-2
halogen-free
  • IEC 60754-1
resistance to oil
  • DIN EN 60811-2-1
operation temperature (static)
  • -20 … +80 °C
protection class
  • IP 65/67 (camera side)

Downloads
Data sheet

Diagrams

pin assignment


To the top