Technical data
Technical data - electrical ratings
Voltage supply
  • 8...36 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤40 mA (24 VDC)
Initializing time
  • ≤0,5 s after power on
Interface
  • CANopen®
  • SAE J1939
  • Analog (4...20 mA / 0.5...4.5 V / 0...5 V / 0...10 V)
Load resistor
  • ≥1 kΩ / voltage output
  • ≤800 Ω / current output
Measuring range
  • ±10°/±30°/±45°/±60°/±90°
Resolution
  • 0,01 ° CANopen®
  • 0,01 ° SAE J1939
  • 12 bit Analog
Accuracy (+25 °C)
  • Typ. ±0.1°
Temperature coefficient
  • 0,008 °/K
Cross-axis-sensitivity typ.
  • 0.3 %
Repeatability
  • ± 0,1 ° (+25 °C)
Sensing rate
  • 1600 Hz
Limit frequency
  • 0.1...25 Hz, 2. order / low-pass filter (Default: 5 Hz)
Interference immunity
  • DIN EN 61000-6-2
  • ECE Reg. No. 10R04
  • ISO 7637-2
  • ISO 11452-2 / ISO 11452-5
Emitted interference
  • DIN EN 61000-6-4
  • ECE Reg. No. 10R04
  • ISO 7637-2 / EN 55025
Programmable parameters
  • Preset and offset
  • Filter
Diagnostic function
  • Parameter error
Status indicator
  • DUO-LED integrated in housing
Approval
  • UL approval / E63076
Technical data - mechanical design
Dimensions W x H x L
  • 48 x 24 x 52 mm
Protection DIN EN 60529
  • IP 66
  • IP 67
  • IP 68
  • IP 69K
Material
  • Housing: aluminium, coated
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions CX (C5-M) according to ISO 12944-2
Operating temperature
  • -40...+85 °C (see general information)
Resistance
  • DIN EN 60068-2-6 Vibration 20 g, 60-2000 Hz
  • DIN EN 60068-2-27 Shock 200 g, 6 ms
Weight approx.
  • 95 g
Connection
  • Flange connector M12, 8-pin
  • Flange connector M12, 5-pin
  • Cable 1 m
Instruction
  • Use in safety functions exclusively based on Application Note and MTTFd reliability prediction (request separately).

Downloads
3D CAD data
software
Declarations of conformity
Assembly instructions

Accessories
Mounting accessories
Mounting kit 3x M4 x 25 DIN912, A 4.3 DIN125 Mounting kit 3x M4 x 25 DIN912, A 4.3 DIN125

Article no.:11120131

  • Mounting kit M4 x 25 for GIM500R

Mounting kit 3x M4 x 50 DIN912, A 4.3 DIN125, spacers Mounting kit 3x M4 x 50 DIN912, A 4.3 DIN125, spacers

Article no.:11189609

  • Mounting kit M4 x 50 / Piggyback for GIM500R

Connectors and cables
Connection cable 2 m shielded with female connector M12, 8-pin, straight (ESG 34FH0200G)

Article no.:10127844

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 5 m shielded with female connector M12, 8-pin, straight (ESG 34FH0500G)

Article no.:10129332

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 10 m shielded with female connector M12, 8-pin, straight (ESG 34FH1000G)

Article no.:10129333

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)


To the top