Technical data
Technical data - electrical ratings
Voltage supply
  • 8...30 VDC
  • 12...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption typ.
  • 8 mA (24 VDC, w/o load, voltage output)
  • 12 mA (w/o load, current output)
Interface
  • Analog (4...20 mA / 0.5...4.5 V / 0...10 V)
Load resistor
  • Between Out/0 V ≥3 kΩ / voltage output
  • 270 Ω at 10 VDC (500 Ω at 15 VDC) / current output
Measuring range
  • 0...30°, 0...60°, 0...90°, 0...120°, 0...180°, 0...270°, 0...360°
Resolution
  • 0,2 °
Accuracy (+25 °C)
  • ±0.4°
Sensing method
  • MEMS technology
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-3
Programmable parameters
  • Preset
Diagnostic function
  • Out-of-range diagnostics
Technical data - mechanical design
Dimensions W x H x L
  • 48 x 14 x 45 mm
Protection EN 60529
  • IP 67/IP 69K
Material
  • Housing: aluminium, anodised
Corrosion protection
  • ISO 9227:2017 salt mist according to ISO 12944-6:1998 C5-M (CX)
Operating temperature
  • -40...+85 °C
Resistance
  • DIN EN 60068-2-6 Vibration 10 g, 10-2000 Hz
  • DIN EN 60068-2-27 Shock 50 g, 11 ms
Weight approx.
  • 50 g
Connection
  • Cable 0.3 m, radial

Downloads

To the top