• Image
  • Product name
  • product group
  • features
Filter by attributes

product group

Image Product name product group features
DSRC BT
    • Strain ring with radial cable exit for tension or compression measurement
    • Strain measurement at machine tiebars and pillars
    • For calibration and qualification measurement
    • Installation without surface preparation
    • For cyclical applications

DSRC ST
    • Strain ring with radial cable connector for tension or compression measurement
    • Strain measurement at machine tiebars and pillars
    • For calibration and qualification measurement
    • Installation without surface preparation
    • For cyclical applications

DSRK I16
  • Strain Probes
    • Strain measurement in deep holes 16 mm
    • Very robust design
    • Increased lifetime with glued strain gauges
    • Maintenance free
    • Integrated amplifier with current output

DSRK I20
  • Strain Probes
    • Strain measurement in deep holes 20 mm
    • Very robust design
    • Increased lifetime with glued strain gauges
    • Maintenance free
    • Integrated amplifier with current output

DSRK I20 ST23
  • Strain Probes
    • Strain measurement in deep holes 20 mm
    • With larger support ring 23 mm
    • Very robust design
    • Increased lifetime with glued strain gauges
    • Maintenance free
    • Integrated amplifier with current output

DSRK U16
  • Strain Probes
    • Strain measurement in deep holes 16 mm
    • Very robust design
    • Increased lifetime with glued strain gauges
    • Maintenance free
    • Integrated amplifier with voltage output

DSRK U20
  • Strain Probes
    • Strain measurement in deep holes 20 mm
    • Very robust design
    • Increased lifetime with glued strain gauges
    • Maintenance free
    • Integrated amplifier with voltage output

DSRK U20 ST23
  • Strain Probes
    • Strain measurement in deep holes 20 mm
    • With larger support ring 23 mm
    • Very robust design
    • Increased lifetime with glued strain gauges
    • Maintenance free
    • Integrated amplifier with voltage output

DSRT 22DA
    • For cyclical and static measurements, without amplifier
    • Output signal mV/V
    • S/G full bridge
    • High repeatability
    • High sensitivity

DSRT 22DD
    • For cyclical and static measurements, with integrated amplifier
    • Voltage output ±10 VDC
    • Excellent signal to noise ratio
    • High sensitivity

DSRT 22DJ
    • For cyclical and static measurements, with integrated amplifier
    • CANopen
    • Excellent signal to noise ratio
    • High sensitivity

DST55R
  • Strain sensors
    • Highest protection rating IP 69K
    • Tested long term seal according to proTect+
    • Corrosion protection C5-M
    • Measuring range ±100 ... 1000 µm/m
    • Output signal ± 10 VDC, CANopen
    • Integrated amplifier electronics

Did not find what you were looking for?

To the top