• Image
  • Product name
  • product group
  • features
Filter by attributes

product group

Image Product name product group features
DLPP 4MO
  • Piezo Electric Force Sensors
    • Quartz force sensor
    • Capacity 0...+30 kN
    • Connector thread UNF 10 - 32
    • Sensor diameter 25 mm

DLPP 6MO
  • Piezo Electric Force Sensors
    • Quartz miniature force sensor
    • Capacity 0...+2,5 kN
    • Connector thread M4 x 0,35
    • Sensor diameter 6 mm

DLPP 7MO
  • Piezo Electric Force Sensors
    • Quartz force sensor
    • Capacity 0...+10 kN
    • Connector thread M4 x 0,35
    • Sensor diameter 12,6 mm

DLPP 8MO
  • Piezo Electric Force Sensors
    • Quartz miniature force sensor 250 N
    • Capacity 0...+250 N
    • Cable with or without connector
    • Sensor diameter 3,5 mm

DPPC DS02.5
  • Cavity Pressure Sensors
    • Cavity pressure sensor for direct measurement
    • Capacity 0...2000 bar
    • Connector thread M4 x 0,35
    • Sensor diameter 2,5 mm

DPPC DS04.0
  • Direct Cavity Pressure Sensors
    • Cavity pressure sensor for direct measurement
    • Capacity 0...2000 bar
    • Connector thread M4 x 0,35
    • Sensor diameter 4 mm

Did not find what you were looking for?

To the top